Quick Search

John Deere 750J.LGP

John Deere 750J.LGP

Year
2011
Working hours
11,318 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 750J.LGP
Michigan CAT
CategoryCrawler dozers
Serial Number205367
Unit Number205367
Catalog Number10080433
Year2011
Hours11,318 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax70,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationACCUGRADE READY
AIR SUSPENSION SEAT
LGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded slight, scratches
  • Good
  • Good
  • Good
safety items
301
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Poor6/2011, expired
gauges, operator station, console
1140
  • FairCouldn’t tell if gets cold, temperature control stuck
  • Good
  • Good
  • Good
  • Good
  • FairFuel gauge inoperable
  • Good
  • Good
  • FairTemperature control seized, doesn’t adjust, under seat heater functioning
  • Good
  • Good
  • GoodDelphi AM/FM radio
  • GoodAir suspension seat
  • Good
  • FairAll inoperable
engine
800
  • YesSlight
  • Yes
  • Yes
  • No
  • No
  • No
  • 6.8L John Deere diesel
  • Good
  • Slight, normal color
  • Good
  • GoodGreenish
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodLF grill light inoperable, RR top light inoperable
transmission
500
  • NoTransmission oil low but no leaks detected from above, Belly pan wet
  • No
  • Transmission oil low
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Service brakes good
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
420
  • 12’11” wide
  • FairAll cylinder mounts and trunnion mount have been rewelded, hairline cracks forming in welds again
  • Good
  • GoodWorn slight, not flipped
  • GoodHardfaced by lower outer corners
  • FairLift cylinders and tilt cylinder barrel end p/b worn slight, about 1/8” movement
  • GoodNo shims remain, worn very slight
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEUsing Cat specs about 80% on rails, rollers worn more
Link / Brand / Part NumberBerco CR54559
Pivot ShaftLeft seal seeping
SegmentsWorn slight
Track Shoes Width / Type850mm, 33.5" wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front163164
Carrier Rollers Rear162.5162
Idlers Front22227676
Links16115.5
Pins & Bushings (External)10.610.63838
Track Roller 118176050
Track Roller 717175050
Track Shoe Grouser Height34.533.55053
final drives
200
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • Wired for auto grade, no components
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering