Quick Search

John Deere & CO. 700K

John Deere & CO. 700K

Year
2012
Working hours
5,702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere & CO. 700K
Michigan CAT
CategoryCrawler dozers
Serial Number227897
Unit Number227897
Catalog Number10066025
Year2012
Hours5,702 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PLEASE CALL FOR MACHINE LOCATIONPLEASE CALL FOR MACHINE LOCATION
CAB, AC, PAT BLD, 30" PADSCAB, AC, PAT BLD, 30" PADS
Additional informationCAB, AC, PAT BLD, 30" PADS
PLEASE CALL FOR MACHINE LOCATION
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering