Quick Search

John Deere 650H

John Deere 650H

Price
$51,000
Year
2004
Working hours
7,756 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Saginaw, MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandJohn Deere 650H
CategoryCrawler dozers
Serial Number940250
Unit Number940250
Catalog Number4895847
Year2004
Hours7,756 h
CountryUnited States
LocationSaginaw, MI
Pricing
Price Excluding Tax51,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationACCUGRADE READY
LGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1200
  • No
  • Good
  • GoodPans in place
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • Good
  • GoodLight faded, has been repainted
  • Good
  • GoodStraight
  • Good
safety items
103
  • Yes
  • Yes
  • Yes
  • PoorNot working
  • PoorNot Working
  • GoodWorking
  • PoorRetractable style belt (not dated)
gauges, operator station, console
1510
  • Good
  • Good
  • GoodEMS warning lights working
  • Good
  • Good
  • GoodCab glass and mirror in place (no chips or cracks)
  • Good
  • Good
  • Good
  • GoodHour meter working reads 7729hr
  • Good
  • GoodAm/fm radio
  • Good
  • FairMechanical style seat suspension (has some play in seat suspension)
  • Good
  • GoodAll wipers working
engine
600
  • YesSlight
  • No
  • Yes
  • No
  • No
  • No
  • Powered by John Deere 4.5L power tech, (4-cylinder turbo diesel)
  • Operated in normal range
  • Normal
  • GoodRed, clean
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodLeft front and rear flood not working
transmission
500
  • No
  • Yes
  • No
  • Variable speed hystat transmission
  • Good
  • Good
  • GoodOperated good through speeds
  • Good
  • Good
steering
300
  • GoodLeft tee handle pilot operated joystick controls
  • GoodSteers good tracks straight
  • Good
brake
200
  • Service and parking brake working good
  • Good
  • Good
hydraulics
720
  • FairBoth seeping
  • Good
  • FairHydraulic control valve leaking
  • GoodBoth dry
  • Good
  • GoodHydraulic functions operated good
  • Good
  • Good
  • Good
blade
531
  • 10’9ft wide blade
  • Good
  • PoorC-frame Mounting pins amd bushings show aprox 3/4in play
  • GoodIn good condition and has a flip left
  • FairLower face shows some wear and denting
  • Good
  • FairLift, tilt amd angle cylinder mounting bushings show aprox 1/4 in play
  • Good
  • Good
  • FairShows aprox 3/8 in vertical play in trunion mounting ball (has cap shims to remove to adjust play)
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEaprox 30%-40%
Link / Brand / Part NumberDCF-1-2742
Notes - UNDERCARRIAGE 1Aftermarket undercarriage
SegmentsSprockets worn out
Track Shoes Width / Type24in wide
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front145mm145mm
Idlers Front18mm18mm
Links108mm108mm
Pins & Bushings (External)50mm50mm
Track Roller 4175mm175mm
Track Shoe Grouser Height23mm23mm
comments, misc. repairs, general remarks
  • Runs and operates good
  • Straight machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering