Quick Search

John Deere 5700

John Deere 5700

Year
2012
Working hours
5,700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
Basic information
BrandJohn Deere 5700
Michigan CAT
CategoryCrawler dozers
Serial Number227897
Unit Number227897
Catalog Number10065890
Year2012
Hours5,700 h
CountryUnited States
LocationENROUTE, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationAIR SUSPENSION SEAT
LGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1130
  • No
  • Good
  • GoodPans in place and straight
  • Good
  • FairLight faded
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • Good
  • Good
  • FairLight faded, paimt chips and surface rust over lower machine areas
  • FairLower grille louvers bent
  • Good
  • Good
safety items
301
  • Yes
  • Yes
  • Yes
  • Good
  • GoodWorking
  • GoodWorking
  • PoorRetractable style belt (not dated)
gauges, operator station, console
1312
  • No
  • No
  • No
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodCab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • GoodWorking
  • GoodHour meter working shows 5701hr
  • GoodWorking am/fm tadio
  • FairAir ride seat suspension, seat covering weathered
  • Good
  • Good
  • PoorLeft door wiper motor assembly missing, right door wiper arm stripped out,
engine
500
  • NoMinimal/slight
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Powered by John Deere 6066H (6-cylinder turbo diesel)
  • Warning light goes out when started.
  • Normal
  • GoodLight green
  • Good
  • Good
  • Good
  • Good
cooling system
610
  • Yes
  • Good
  • FairFins dirty could use cleaning
  • Good
  • GoodFront mounted hydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • NoEngine equipped wirh glow plugs for cold weather starting.
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodRight front flood not working
transmission
700
  • No
  • Yes
  • No
  • Variable speed hystat control
  • Good
  • GoodPush button speed control
  • Good
  • GoodOperated good through speeds
  • Good
  • Good
  • Good
steering
300
  • GoodLeft pilot operated tee handle joystick control
  • GoodSteers good tracks straight
  • Good
brake
200
  • Service and parking brake workng
  • Good
  • Good
hydraulics
900
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • Good
  • Good
  • GoodDry
blade
412
  • 11ft wide blade
  • Good
  • Good
  • PoorWorn out need to flip
  • FairLower face corners show wear
  • GoodTilt cylinder mounting bushings shows aprox 1/4in play
  • Good
  • PoorTrunion cap welded on
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEaprox 60/70%
Link / Brand / Part NumberJD1230556
Notes - UNDERCARRIAGENot Turned
Notes - UNDERCARRIAGE 139-link
Track Shoes Width / Type30in wide pads
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front163mm163mm
Carrier Rollers Rear165mm165mm
Idlers Front21mm21mm
Links105mm105mm
Pins & Bushings (External)59mm59mm
Track Roller 6194mm194mm
Track Shoe Grouser Height36mm36mm
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering