Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
John Deere
Quick Search
Contact dealer
John Deere 1050J
2009
7893 Hours
MADISA
Brand
John Deere 1050J
Category
Crawler dozers
Serial Number
LU1050J009407
Unit Number
MUE3305
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 1050J
Home
Construction
Dozers
Crawler dozers
John Deere
John Deere 1050J
Year
2009
Working hours
7,893 h
Print
Add to favorites
Videos of John Deere 1050J
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
106,600
MADISA
Chihuahua
+52 8184002000
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 1050J
Category
Crawler dozers
Serial Number
LU1050J009407
Unit Number
MUE3305
Catalog Number
4871664
Year
2009
Hours
7,893 h
Country
Mexico
Location
Chihuahua, Mexico
Pricing
Price Excluding Tax
106,600
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
LIGHTING
LIGHTING
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
HAND AND FOOT CONTROL
HAND AND FOOT CONTROL
BLADE, SEMI U
BLADE, SEMI U
SCREENS
SCREENS
RIPPER, SINGLE SH
RIPPER, SINGLE SH
STEER, LEVER
STEER, LEVER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
8
1
3
cleaning required
Yes
s.o.s. taken
No
notes - general appearance
EN CONDICIONES REGULARES, REQUIERE PINTURA
battery box
Good
cab or canopy
Good
decals
Poor
DAÑOS POR OPERACION
engine enclosures
Good
fuel tank
Good
LIMPIEZA EN MARZO 2022
hood
Good
main frame welds
Good
NO SE APRECIAN FISURAS
paint
Poor
DAÑOS POR OPERACION
radiator grill
Good
SE FABRICA RADIADOR NO ORIGINAL MARZO 2022
steps / ladder
Fair
sweeps
Poor
FALTA LIMPIADOR
transmission guard
Good
safety items
0
1
3
back up alarm
Poor
horn
Poor
parking brake - safety items
Poor
FALLA EN CONTACTOR
seat belt / date
Fair
OPERACIONAL
gauges, operator station, console
7
3
4
current o&mm
No
current parts manual
No
current safety manual
No
air conditioner
Poor
NO CUENTA CON BANDA DE COMPRESOR, AIRE NO FUNCIONA
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
CUENTA CON CODIGO ACTIVO
floor boards / mats
Poor
DESGASTADO
gauges
Fair
NO FUNCIONA MARCADOR DE DIESEL
glass/mirrors
Good
VIDRIOS DE CABINA EN BUEN ESTADO, NO TIENE ESPEJOS
interior lights
Fair
FALTA LUZ INTERIOR
meter replaced / working
Good
HOROMETRO NO ORIGINAL
monitoring panel / display
Good
seat cushion / arm rest
Fair
ASIENTO EN BUENAS CONDICIONES ESTETICAS
seat suspension type / condition
Poor
NO FUNCIONA SUSPENSION
switches
Good
windshield wipers
Poor
FALTAN LIMPIADORES
engine
4
2
2
blow by
Yes
FUGA EN SISTEMA DE COMBUSTIBLE
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
FALLA DE COMBUSTIBLE PASANDO HACIA EL SISTEMA DE ENFRIAMIENTO
oil pressure (h/l/n)
NORMAL
smoke color (b/d/l/w)
NORMAL
air cleaners
Fair
SE RECOMIENDAN CAMBIOS
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Poor
PASA COMBUSTIBLE AL AGUA
oil filter condition / service hours
Fair
SE RECOMIENDAN CAMBIOS
operating condition - engine
Poor
FALLA DE COMBUSTIBLE, PASA HACIA EL SISTEMA DE ENFRIAMIENTO
turbocharger / blower
Good
cooling system
7
0
0
leaks - cooling system
No
standard radiator
Yes
notes - cooling system
PASA COMBUSTIBLE AL AGUA
belts / pulleys - cooling system
Good
DESGASTE NORMAL USADAS
fan
Good
fan drive / type
Good
hoses
Good
SE CAMBIAN MARZO 2022
radiator
Good
RADIADOR FABRICADO NO ORIGINAL MARZO 2022
shroud / guards
Good
water pump
Good
electrical, starting and charging system
2
1
2
active codes
Yes
ALARMA ACTIVA
alternator
Good
batteries / cables
Poor
NO FUNCIONAN LAS BATERIAS
starter
Fair
FUNCIONA, PERO CAMPANA DE MARCHA ESTA RETRABAJADA
wiring
Good
work lights
Poor
NO FUNCIONAN LAS LUCES
transmission
7
0
0
hydrostatic
Yes
leaks - transmission
No
case
Good
controls - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
4
0
0
differential steering controls
Good
pump / motor
Good
steering operating condition
Good
steering valve
Good
brake
0
1
0
parking brake operation
Fair
FALLA EN CONTACTOR ELECTRICO
hydraulics
5
0
2
leaks - hydraulics
Yes
control linkage - hydraulics
Good
hydraulic valves
Good
lift cylinders
Good
SE REPARARON MARZO 2022
mounts / yokes
Good
overall operating condition
Poor
FALLA POR FUGA EN BOMBAS
pumps
Poor
FALLAN
tilt cylinder
Good
SE REPARARON MARZO 2022
blade
3
1
2
notes - blade
FISURAS Y PARCHES EN HOJA
back of blade
Poor
cutting edge & bits
Poor
face / moldboard
Fair
pins
Good
tilt arms
Good
trunnions
Good
ripper / grapple / winch
1
2
0
ripper lift cylinder
Fair
1 CILINDRO FUGANDO
ripper tilt cylinder
Good
shanks / get
Fair
DESGASTE
undercarriage
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGE
GIRADOS, CADENAS Y RUEDAS GUIAS AL 80% DE VIDA UTIL APROXIMADAMENTE, PENDIENTE MEDICION DE CARRILERIA
Pins & Bushings Turned?
Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere 1050J on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.