2015 CAT D8T For Sale - 379,000 USD | Cat Used
Quick Search

CAT D8T

CAT D8T

Year
2015
Working hours
8,445 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Hugo, MN
+1 952 843 3582
Show phone number
Basic information
BrandCAT D8T
Ziegler CAT
CategoryCrawler dozers
Serial NumberFMC00328
Unit NumberD5066
Catalog Number10055910
Year2015
Hours8,445 h
CountryUnited States
LocationHUGO, United States
Pricing
Price Excluding Tax379,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Additional information28″ Track pads, SU Blade
Track pin/bushing turn at 7460
New Sprockets at 7460
PM2 performed at 7698
New Batteries at 7700

ALTERNATOR, 150AMP, BASIC
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BRAKES, BASIC
CAB, SINGLE PANE GLASS
CARRIER ROLLERS, SUSPENDED
CONTROL, BASIC, SINGLE TILT
COUNTERWEIGHT, REAR
Customer Value Agreement (CVA) 24 month CVA
CYLINDERS, LIFT, BASIC
D8T TRACTOR
DRAINS, ECOLOGY, POWERTRAIN
ENGINE COOLANT, ARCTIC (-51C)
ENGINE S/N ENG00794
ENGINE, BASIC
FAN SPEED, LOW, COLD WEATHER
FAN, SINGLE TILT
FINAL DRIVES, STANDARD
FLUIDS, STANDARD
FUEL SYSTEM, FAST FILL
GAUGE, STANDARD
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
LIGHT, BASIC
MANUAL, ENGLISH
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
OPERATORS AR, STANDARD
PRECLEANER, BASIC
PRODUCT LINK, SATELLITE PL321
RADIATOR, 6.35 FPI, DEBRIS
SEAT, HEATED & VENTILATED
TRACK, 711MM / 28" MS, PPR
UNDERCARRIAGE, PPR, SUSPENDED
UNKNOWN;PL321
VISIBILITY AR, SINGLE CAMERA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month CVA
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1620
  • Yes
  • Good
  • Good
  • NA
  • Good
  • NA
  • GoodSome decals peeling. good for age and hours
  • NA
  • GoodBoth access door stop rods are damaged. Still dunctioning.
  • Good
  • Good
  • Good
  • Good
  • FairAttachment harness unsecured and damaged at hard nose.
  • Good
  • Good
  • GoodPaint show age but good for age and hours
  • Good
  • FairHas a slight bend in some of the gaurds. good for age and hours
  • NA
  • Good
  • Good
  • NA
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • NA
  • Good
  • NA
  • Good
  • Good
  • Good
gauges, operator station, console
2210
  • Full
  • Full
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairKey hole has a slight bend in it but functions as it should.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
810
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Yes2 small level 1 leaks. Just dust collecting.
  • NA
  • Yes
  • No
  • 3723563
  • ENG00794
  • 8440
  • Normal.
  • Normal.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPast change interval.
  • Good
  • NA
  • Good
emissions
400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
620
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • 8440
  • Good
  • Good
  • FairFins bent. still has good air flow.
  • Good
  • Good
  • Good
  • Fair2 hoses rubbing together at right side engine door.
  • Some debris buildup.
  • Good
electrical, starting and charging system
610
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth lift cylinder position sensor harnesses show some wear
  • Good
transmission
1300
  • NA
  • Yes
  • NA
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
910
  • No
  • NA
  • Good
  • FairTilt cylinder hose delaminating. No leaks
  • Good
  • Good
  • Good1/8 movment in bushings
  • Good1/8 movment in bushings
  • Good
  • Good
  • Good
  • Good1/8 movment in bushings
blade
1000
  • Good
  • NA
  • Good
  • Good
  • Good1/8 movment in bushings
  • Good1/8 movment in bushings
  • Good
  • NA
  • Good
  • Good1/8 movment in bushings
  • Good
  • NA
  • Good1/8 movment in bushings
ripper / grapple / winch
1120
  • Good
  • Good
  • Good
  • Good
  • NA
  • NA
  • FairLines show some wear but good for age and hours and no leaks
  • Good
  • Good
  • FairAll pins have about a sixteenth of an inch of play.
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECSR inspection completed 03/18/2025 (all undercarriage measurements recorded).
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front9.009.103631
Idlers Front1.081.046052
Idlers Rear1.141.107264
Links5.565.606256
Pins & Bushings (External)3.022.843674
Track Roller 11.041.044949
Track Roller 2.89.903435
Track Roller 3.96.943532
Track Roller 4.94.923230
Track Roller 5.98.963735
Track Roller 6.94.923230
Track Roller 7.98.984343
Track Roller 8.981.024347
Track Shoe Grouser Height1.621.647473
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
general condition
200
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • YesSome small level 1 leaks. Just dust collecting
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering