Quick Search

Caterpillar D8T

Caterpillar D8T

Price
US$ 410,250
Year
2012
Working hours
6,570 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberMLN01532
Unit NumberMLN1532
Catalog Number4314635
Year2012
Hours6,570 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax410,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information621

FUEL SYSTEM, FAST FILL
8SU BULLDOZER, BASIC
LANGUAGE, ADVISOR, 1
UNDERCARRIAGE, PPR, SUSPENDED
TRACK, 610MM / 24" ES, PPR
CAB, SINGLE PANE GLASS
BRAKES, BASIC
RADIATOR, 6.35 FPI, DEBRIS
FAN, DUAL TILT, REVERSING
8 RIPPER MULTI SHANK
ENGINE, BASIC
LIGHTS, BASIC
BATTERIES, HEAVY DUTY
VISIBILITY AR, BASIC
CARRIER ROLLERS, SUSPENDED
HEATER, ENGINE COOLANT (120V)
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
GUARD, FAN DEBRIS
ALTERNATOR, 150AMP
HYDRAULICS, RIPPER
BASIC ARRANGEMENT
SEAT, CLOTH, AIR SUSPENSION
OIL CHANGE SYSTEM, HIGH SPEED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering