Quick Search

Caterpillar D8T

Caterpillar D8T

Price
On Request
Year
2015
Working hours
10,086 h
Email x
Name

My email address:*

My friend's email address:*

Message:

PETERSON TRACTOR CO
San Leandro, CA
+1 8448259200
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC00363
Unit NumberUM08808
Catalog Number10041537
Year2015
Hours10,086 h
CountryUnited States
LocationSan Leandro, United States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationCOUNTERWEIGHT, ADDITIONAL
PRODUCT LINK PL321
GRAB HANDLES, PUSH ARM
BRAKES, BASIC
RADIATOR, 6.35 FPI, DEBRIS
PUSH ARMS, SINGLE TILT, STD
8SU/U BULLDOZER, BASIC
CAB, BASIC
OPERATORS AR, QUICK OPENING
GUARDS, BOTTOM, PARTIAL
FLUIDS, STD
GUARD, FAN DEBRIS
TC, TD, RETARDER
LIGHTS, SIX
STANDARD GAUGE
FUEL SYSTEM, STD
CTRL, BAS SING TIL
GUARD, FUEL TANK
FINAL DRIVE, STD
HEATER, ENGINE COOLANT (120V)
CLEAN EMISSIONS MODULE
CARRIER ROLLERS, SUSPENDED
FILM, AFTERTREATMENT, ENGLISH
ALTERNATOR, 150AMP
FAN,REV, SNGL TILT
UNDERCARRIAGE, PPR
BATTERIES, HD
PRECLEANER, SCREEN
TRANSMISSION AND DRIVE LINE
COUNTERWEIGHT, REAR
VISIBILITY AR, BASIC
CYLINDERS, LIFT, BASIC
INSTRUCTION, DOMESTIC
SEAT, CLOTH
ENGINE COOLANT, STD (-37C)
OIL CHANGE SYSTEM, HIGH SPEED
ENGINE, THERM WRAP
NO REAR
TRACK, 28" MS, TRAP PPR
STOCKPILE AR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering