Quick Search

CAT D7E

CAT D7E

Year
2015
Working hours
4,962 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D7E
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberHKA00419
Unit Number437001T
Catalog Number2200648
Year2015
Hours4,962 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax295,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4867 GD 11/9/23
7 RIPPER, MULTI-SHANK
7S/SU/U DOZER, SINGLE TILT
AM/FM RADIO-CD PLAYER
BATTERY, HEAVY DUTY
BLADE, 7SU
C9 ENGINE
CYLINDER, STD, LIFT W/LINES
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN, BASIC
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, STANDARD
FLUIDS, STANDARD
FUEL FILL, BASIC
FUEL GROUP, STANDARD
GCS BASE KIT
GUARD, BOTTOM STANDARD
GUARD, FINAL DRIVE FLANGE
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, RIPPER
HYDRAULICS, SINGLE TILT
INSTALLATION, ACCUGRADE READY
INSTRUCTIONS, DOMESTIC
LADDER GROUP, STANDARD
LIGHTS, BASIC
MOUNTING, CYLINDER
NO FUEL TANK GUARD
NO SWEEPS
NO WINDOW SCREENS
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PRECLEANER, CAB, BASIC
PRODUCT LINK, SATELLITE PL321
SEAT, CLOTH, HEATED, AIR SUSP
TOOTH, RIPPER, ADDITIONAL
TRACK, 610MM /24" MS HD
UNDERCARRIAGE, STD
VISIBILITY AR, BASIC
WINDOW, REAR, SOLID
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering