Quick Search

CAT D7E

CAT D7E

Year
2014
Working hours
5,638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
Basic information
BrandCAT D7E
Quinn Company
CategoryCrawler dozers
Serial NumberHKA00402
Unit NumberCU0000794
Catalog Number10034255
Year2014
Hours5,638 h
CountryUnited States
LocationCity of Industry, United States
Pricing
Price Excluding Tax280,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
7 RIPPER, MULTI SHANK7 RIPPER, MULTI SHANK
7S/SU/U DOZER, DT7S/SU/U DOZER, DT
BLADE, 7U RKDRD&WPBLADE, 7U RKDRD&WP
BTTM GUARDS, SEALEDBTTM GUARDS, SEALED
CAB PRECLEANER, STANDARDCAB PRECLEANER, STANDARD
CONVERTER, 24V DCCONVERTER, 24V DC
D7E TRACTORD7E TRACTOR
FUEL GP, STANDARDFUEL GP, STANDARD
FUEL SYSTEM,FAST FILLFUEL SYSTEM,FAST FILL
GUARD, FINAL DRIVEGUARD, FINAL DRIVE
GUARD, FNL DRV, HDGUARD, FNL DRV, HD
HEATER ENG 120VHEATER ENG 120V
HYDRL DUAL TILTHYDRL DUAL TILT
LADDER GROUP, STDLADDER GROUP, STD
NO FUEL TANK GRDNO FUEL TANK GRD
OIL CHG SYST, HSOIL CHG SYST, HS
SEAT, HTD & VENTSEAT, HTD & VENT
STARTERSTARTER
TRACK, 26" MS (40SEC) HDTRACK, 26" MS (40SEC) HD
WINDOW, REAR SLIDINGWINDOW, REAR SLIDING
INSTRUCTIONS, NORTH AMERICANINSTRUCTIONS, NORTH AMERICAN
BATTERY, HEAVY DUTYBATTERY, HEAVY DUTY
CAMERA, REAR VISIONCAMERA, REAR VISION
CYLINDER, LIFTCYLINDER, LIFT
ENGINE COOLANT, STD (-37C)ENGINE COOLANT, STD (-37C)
ENGINE, BASICENGINE, BASIC
FAN HYDR, AUTO REVFAN HYDR, AUTO REV
FAN, LOW SPEEDFAN, LOW SPEED
FINAL DRIVE, STDFINAL DRIVE, STD
FLUIDS, STDFLUIDS, STD
HYDRAULICS, RIPPERHYDRAULICS, RIPPER
INSTALL, ACCUGRADEINSTALL, ACCUGRADE
MOUNTING, CYLINDERMOUNTING, CYLINDER
PRECLEANER, SCREENPRECLEANER, SCREEN
DOORS, BASICDOORS, BASIC
NO SWEEPSNO SWEEPS
NO WINDOW SCREENSNO WINDOW SCREENS
TOOTH, RIPPER, ADDITIONALTOOTH, RIPPER, ADDITIONAL
PRODUCT LINK PL522PRODUCT LINK PL522
LIGHTS, PREMIUMLIGHTS, PREMIUM
MOUNTING, ACCUGRADE RECEIVERSMOUNTING, ACCUGRADE RECEIVERS
108D CLEAN EMISSIONS MODULE T4F108D CLEAN EMISSIONS MODULE T4F
Additional informationBrendon DeCampos | Sales Representative (559)
967-5687 | ... CLEAN EMISSIONS MODULE T4F
7 RIPPER, MULTI SHANK
7S/SU/U DOZER, DT
BATTERY, HEAVY DUTY
BLADE, 7U RKDRD&WP
BTTM GUARDS, SEALED
CAB PRECLEANER, STANDARD
CAMERA, REAR VISION
CONVERTER, 24V DC
CYLINDER, LIFT
D7E TRACTOR
DOORS, BASIC
ENGINE COOLANT, STD (-37C)
ENGINE, BASIC
FAN HYDR, AUTO REV
FAN, LOW SPEED
FINAL DRIVE, STD
FLUIDS, STD
FUEL GP, STANDARD
FUEL SYSTEM,FAST FILL
GUARD, FINAL DRIVE
GUARD, FNL DRV, HD
HEATER ENG 120V
HYDRAULICS, RIPPER
HYDRL DUAL TILT
INSTALL, ACCUGRADE
LADDER GROUP, STD
LIGHTS, PREMIUM
MOUNTING, ACCUGRADE RECEIVERS
MOUNTING, CYLINDER
NO FUEL TANK GRD
NO SWEEPS
NO WINDOW SCREENS
OIL CHG SYST, HS
Online Owner's Manual
PRECLEANER, SCREEN
PRODUCT LINK PL522
SEAT, HTD & VENT
STARTER
TOOTH, RIPPER, ADDITIONAL
TRACK, 26" MS (40SEC) HD
U/C, STD, MS GUIDE
WINDOW, REAR SLIDING
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1711
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • PoorNEEDS ALL DECALS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWITH SCRATCH ALL OVER SIDE OF MACHINE [OK]
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
302
  • Yes
  • No
  • Yes
  • GOOD
  • PoorINOP
  • Good
  • Good
  • Good
  • PoorJAN 2014
gauges, operator station, console
1601
  • No
  • No
  • No
  • GOOD
  • GoodTEMPER AT 40
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBLUE TOOTH
  • Good
  • GoodAIR TYPE
  • Good
  • PoorNO DOOR WIPER FRONT & REAR ONLY.
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • GOOD
  • OK 53-73
  • CLEAR
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 3/4 FULL
  • OK
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • ALL GEARS
  • GOOD
  • Good
  • Good
hydraulics
801
  • YesPUMP PULL COVER ON REAR BELLY GUARD SEE LEAK FROM PUMP. AREA.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLEAKS OIL
  • Good
  • Good
blade
1000
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
900
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link / Brand / Part Number503-0761
Notes - UNDERCARRIAGEGood
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front7387381010
Carrier Rollers Rear7387381010
Idlers Front95954949
Links540545119
Pins & Bushings (External)2982984747
Track Roller 180902536
Track Roller 22536
Track Roller 33636
Track Roller 42536
Track Roller 52536
Track Roller 62536
Track Roller 780902536
Track Shoe Grouser Height2822911814
final drives
400
  • Yes
  • OK
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering