Quick Search

CAT D6XLGPVPEW

CAT D6XLGPVPEW

Year
2020
Working hours
7,679 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
14300 Ponce De Leon Blvd., FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D6XLGPVPEW
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberHMH00515
Unit NumberHMH00515
Catalog Number4754348
Year2020
Hours7,679 h
CountryUnited States
Location14300 Ponce De Leon Blvd., United States
Pricing
Price Excluding Tax435,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional information*CAB MOUNTS, STANDARD
*EXHAUST, BASIC
*FLOOR, CAB, MAT
*GRAB HANDLE,PERIMETER,NO SWEEP
*LADDER ARRANGEMENT
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER
ENCLOSURE, ENGINE, VPAT
ENGINE, XE, STANDARD
FAN, REVERSING, VPAT
FILM, WARNING, ANSI
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, XE, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
GUARD, NO SEALS
HYDRAULICS, VPAT
HYDRAULICS, WINCH READY LINES
LANE 3 ORDER
LIGHT, WARNING
LIGHTS, 12, LED, PREMIUM VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
SEAT, STANDARD
TRACK, 760MM / 30" MS S1
UC, ABR, FINE GRADING
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering