Quick Search

CAT D6XL

CAT D6XL

Year
2020
Working hours
3,907 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCAT D6XL
RING POWER SYSTEMS
CategoryCrawler dozers
Serial NumberHNK00402
Unit NumberHNK00402
Catalog Number4895076
Year2020
Hours3,907 h
CountryUnited States
Location6724 33rd Street East, United States
Pricing
Price Excluding Tax380,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional information*CAB MOUNTS, SWEEPS
*EXHAUST, SWEEPS
*FLOOR, CAB, MAT
*LADDER ARRANGEMENT
*SWEEPS
6SU BULLDOZER, GUARDED
ALTERNATOR, 150 AMP
CAB, STANDARD
CONTROL, RIPPER/WINCH
CONTROL, STANDARD, PUSHARM
CYLINDER LINES, PUSHARM
ENCLOSURE, ENGINE, PUSHARM
ENGINE, LUC, STANDARD
FAN, REVERSING, PUSHARM
FINAL DRIVE, 76" (1930 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, HD, PUSHARM
GUARD, BTM, SEALED,HD, PUSHARM
GUARD, FUEL TANK
GUARD, LIGHTS, PREMIUM, PA
HYDRAULICS, PUSHARM
LANE 3 ORDER
LIGHTS,12,LED,PREMIUM PUSHARM
OIL DRAIN, BASIC
Online Owner's Manual
OPEN SWEEPS, PUSHARM
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PREMIUM DISPLAY, NON ARO
REGIONAL PACKAGE, USA
SCREEN, REAR, HINGED
SEALS, REAR
SEAT, STANDARD
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering