Quick Search

Caterpillar D6TM

Caterpillar D6TM

Price
US$ 174,354
Year
2016
Working hours
8,710 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Frankenthal
+49 62337703 x19
Show phone number
Basic information
BrandCaterpillar D6TM
CategoryCrawler dozers
Serial NumberSGT00338
Unit NumberSGT00338
Catalog Number10051774
Year2016
Hours8,710 h
CountryGermany
LocationFrankenthal, Germany
Pricing
Price Excluding Tax174,354 USD
Tax (19%)33,127 USD
Price Including Tax207,482 USD
Details
Additional informationUNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE CARRIER ROLLERS: 70 %
ENGINEPOWER: 203 HP
UNDERCARRIAGE IDLERS FRONT: 70 %
OPERATING WEIGHT: 21 T
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE SPROCKETS: 65 %
TRACK SHOES (PADS) WIDE: 900 MM
UNDERCARRIAGE IDLERS BACK: 65 %
BLADE WIDE: 3200 MM
BLADE CONDITION: 65 %
TRACK SHOES (PADS) CONDITION: 65 %
UNDERCARRIAGE TRACK BUSHINGS: 65 %
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering