Quick Search

Caterpillar D6TLGP

Caterpillar D6TLGP

Price
US$ 228,000
Year
2015
Working hours
5,305 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY, INC.
Piscataway, NJ
+1 732 417 7109
Show phone number
Basic information
BrandCaterpillar D6TLGP
CategoryCrawler dozers
Serial NumberHTZ00331
Unit NumberHR3463
Catalog Number4810060
Year2015
Hours5,305 h
CountryUnited States
LocationPiscataway, United States
Pricing
Price Excluding Tax228,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB
HEATER, ENGINE COOLANT, 120V
FILM, AFTERTREATMENT, ENGLISH
FINAL DRIVE, XW/LGP
ENGINE, BASIC
PRECLEANER, BASIC
OIL DRAIN, BASIC
ALTERNATOR, 150 AMP
FAN, BASIC, COLD WEATHER
STARTER, HEAVY DUTY
ENGINE COOLANT, STD (-37C)
AIR CONDITIONER, ROPS
SEAT, AIR SUSPENSION
DRAINS, ECOLOGY, POWERTRAIN
VISIBILITY AR, SINGLE CAMERA
PRODUCT LINK, SATELLITE PL321
GUARD, FUEL TANK
ALARM, BACKUP
TOWING DEVICE, PULL-HOOK
FUEL TANK, BASIC
FENDER, BASIC
CYLINDER, LIFT WITH LINES - LH
CYLINDER, LIFT WITH LINES - RH
BLADE, 6S LGP ARO
DRAWBAR, RIGID LONG
COUNTERWEIGHT, REAR
GUARD, BOTTOM, SEALED, HD
BASIC ARRANGEMENT
6S LGP BULLDOZER
HYDRAULICS, RIPPER (NON VPAT)
TRACK, 915MM / 36" ES TRAP HD
LIGHTS, 10, PREMIUM
ACCUGRADE READY, NON-VPAT
HANDLES, BASIC
UNDERCARRIAGE, HD, CTR GUIDE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
  •  ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. FOLEY DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE.  HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering