Quick Search

CAT D6TL AWZ2

CAT D6TL AWZ2

Year
2015
Working hours
5,525 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT D6TL AWZ2
Michigan CAT
CategoryCrawler dozers
Serial NumberHTZ00407
Unit NumberHTZ407
Catalog Number4908419
Year2015
Hours5,525 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax240,503 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB, AC, SAT BLD, SWEEPS, WINCH, 36" PADS
CONDITION AND HOURS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1230
  • No
  • Good
  • GoodIn place and straight
  • Good
  • Good
  • Good
  • Goodside panels are straight.
  • Good
  • Good
  • FairRight platform step torn off bolts broken (step in cab)
  • Good
  • FairScratches and surface rust on lower machine, roller frames and blade
  • FairDent in lower left grille section
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • YesInner and outer rops ids
  • Good
  • GoodWorking
  • GoodWorking
  • Good
  • GoodRetractable style belt dated 2022
gauges, operator station, console
1510
  • No
  • No
  • No
  • Equipped with am/fm radio and backup camera
  • GoodBlows cold
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodCab glass and mirror in place (no chips or cracks)
  • Good
  • Good
  • GoodMeter wokimg shows 5510 hrs
  • Good
  • Good
  • Good
  • GoodAir ride seat suspension
  • Good
  • FairAll wipers workimg (needs blades)
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NEW ENGINE AT 5,525 HOURS Powered by caterpillar C-9 6-cylinder turbo diesel
  • Operated in normal ramge
  • Normal
  • GoodRed, clean full
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
700
  • Yes
  • Good
  • Good
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodAll flood,ights on machine workimg
transmission
200
  • No
  • No
  • Good
  • Good
steering
300
  • Good
  • Good
  • GoodSteers good tracks straight
brake
200
  • Service and parking brake working good
  • Good
  • Good
hydraulics
620
  • Good
  • Good
  • Good
  • FairRight lift cylinder leaking from packing
  • FairLift cylinder yoke mounting bushings show aprox 1/8in play
  • GoodHydraulic functions operated good
  • Good
  • Good
blade
320
  • 13’2ft wide straight blade
  • Good
  • GoodIn good condition and has a flip left
  • Good
  • FairTilt cylinder amd tilt arm mounting bushings show aprox 1/8 in play
  • FairLift cylinder and push arm trunions show aprox 1/8in play (has cap shims to remove to adjust)
ripper / grapple / winch
300
  • YesPaccar PA56 hydraulic winch, operated in both directions,
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Bottom RollersRight rear lower roller leaking, aprox 3-others seeping
Link / Brand / Part Number234-9699 system one
Notes - UNDERCARRIAGESystem one undercarriage
SegmentsLeft segmemt tips chiped
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front1911913232
Links1291294040
Pins & Bushings (External)68684949
Track Roller 826263030
Track Shoe Grouser Height47477070
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • Right lift cylinder leaking from packing
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering