Quick Search

Caterpillar D6T

Caterpillar D6T

Year
2013
Working hours
10,791 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FERREYROS S.A.
Lima
+51 16265865
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberGCT02222
Unit NumberCM27082
Catalog Number4397850
Year2013
Hours10,791 h
CountryPeru
LocationLima, Peru
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
RIPPER, SINGLE SHRIPPER, SINGLE SH
SCREENSSCREENS
STABLE BLADE CONTROLSTABLE BLADE CONTROL
Additional informationAIR SUSPENSION SEAT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2021
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorJEBE DE COMPUERTA DE MOTOR RH EN MAL ESTADO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSE ENCUENTRA DOBLADA.
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
320
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairFRENO EN MAL ESTADO.
  • Good
  • FairSE ENCUENTRA EN MAL ESTADO.
gauges, operator station, console
1520
  • No
  • No
  • No
  • FairCABLE DE A/C SE ENCUENTRA TRABADO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOPORTE DE ROCIADORES ROTO.
engine
801
  • Yes
  • No
  • Yes
  • Yes
  • No
  • YesFUGA POR EMPAQUE DE ARRANCADOR, CARTER DEL MOTOR Y BOMBA HEUI.
  • No
  • No
  • 75psi 60psi 70psi
  • Good
  • PoorCAMBIAR
  • Good
  • Good
  • Good
  • Good
  • GoodREALIZAR PM4
  • Good
  • Good
emissions
100
  • Good
cooling system
620
  • No
  • No
  • No
  • No
  • Yes
  • FairCAMBIAR POR HORAS DE SERVICIO
  • Good
  • Good
  • Good
  • FairMANGUERA DE ELC RESECO.
  • Good
  • Good
  • Good
electrical, starting and charging system
511
  • No
  • No
  • No
  • No
  • GoodREALIZAR MANTENIMIENTO.
  • PoorCABLES Y BATERIAS EN MAL ESTADO.
  • Good
  • Good
  • FairPRESENTA RESUMEN DE ACEITE POR EMPAQUE.
  • Good
  • Good
transmission
1201
  • No
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • PoorMANGUERAS DETERIORADAS POR CORROSION DE OXIDO.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
820
  • No
  • Good
  • Good
  • Good
  • Good
  • FairVASTAGOS PRESENTAN CORROSION DE OXIDO.
  • Good
  • Good
  • Good
  • Good
  • FairINSTALADO DE FORMA INCORRECTA
blade
740
  • Good
  • FairCUCHILLAS PRESENTAN DESGASTE.
  • Good
  • Good
  • Good
  • FairPRESENTA REPARACIONES.
  • Good
  • Fair
  • Good
  • Good
  • FairTRUNION PRESENTAN JUEGO.
ripper / grapple / winch
1310
  • No
  • No
  • Good
  • FairSOPORTES ROTOS DE RIPPER.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?YesBUJES VOLTEADOS
Carrier RollersNO SON CAT
Idlers / TypeRUEDA GUIA NO ES CAT
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftFairPRESENTAN GOLPES Y RAJADURAS
Track Frame - RightFairPRESENTAN GOLPES.
Carrier Rollers Front46.1046.2098
Idlers Front23.523.000
Idlers Rear22.522.500
Pins & Bushings (External)13.1013.0067
Pins & Bushings (Internal)40640600
Segments2222221515
Track Roller 146.7047.1064
Track Roller 247.1047.1034
Track Roller 347.0046.6047
Track Roller 446.8047.0064
Track Roller 546.6046.7076
Track Roller 647.0047.5041
Track Roller 746.9046.4058
Track Shoe Grouser Height13.813.8
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering