Quick Search

Caterpillar D6T

Caterpillar D6T

Price
US$ 375,000
Year
2015
Working hours
5,164 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberRAD00659
Unit NumberE0122244
Catalog Number10041247
Year2015
Hours5,164 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax375,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSTARTER, HEAVY DUTY
INSTRUCTIONS, DOMESTIC
VPAT XW/LGP BULLDOZER COMPLETE
D6T LGP VPAT TRACTOR
UNDERCARRIAGE, HD, CTR GUIDE
FAN BASIC
RIPPER
CAB
HEATER, ENGINE COOLANT, 120V
PRECLEANER, BASIC
HANDLES, VPAT
GUARD, BOTTOM
DRAINS, ECOLOGY, POWERTRAIN
ALARM, BACKUP
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
ENGINE, BASIC
ACCUGRADE READY, VPAT
DRAWBAR, RIGID LONG
GUARD, FUEL TANK
PRODUCT LINK, SATELLITE PL321
FINAL DRIVE, XW/LGP
SEAT, CLOTH
AIR CONDITIONER, ROPS
COMPONENTS, STANDARD
BASIC ARRANGEMENT, VPAT
LIGHTS, 6, BASIC
FUEL TANK, BASIC
ENGINE COOLANT, STD (-37C)
OIL DRAIN, BASIC
ALTERNATOR, 150 AMP
COMPONENTS, VPAT
FILM, AFTERTREATMENT, ENGLISH
FENDER, BASIC, VPAT
CLEAN EMISSIONS MODULE TEIR 4 FINAL - CAG098224A
TC GP-W/TDR T1M07575
ENGINE AR-COMPL SYE06354
NO REAR HYDRAULICS (VAPT)
TRANSMISSION AR D1X01363
TRACK, 790MM/31" MS OFFSET HD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering