Quick Search

Caterpillar D6T

Caterpillar D6T

Price
On Request
Year
2021
Working hours
6,670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BANCO CATERPILLAR S.A.
Ribeirão Preto Sp (sotreq)
+55 08000474236
Show phone number
Basic information
BrandCaterpillar D6T
CategoryCrawler dozers
Serial NumberGCT03085
Catalog Number10057860
Year2021
Hours6,670 h
CountryBrazil
LocationRibeirão Preto SP (Sotreq), Brazil
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
HYD CONTROLHYD CONTROL
BLADE, ABLADE, A
BLADE, SEMI UBLADE, SEMI U
BLADE, UBLADE, U
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
RIPPER, SINGLE SHRIPPER, SINGLE SH
SLOPERSLOPER
STEER, JOYSTICKSTEER, JOYSTICK
Additional informationAIR SUSPENSION SEAT
XL
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1832
  • Yes
  • No
  • Avaliar correções nos itens apontados
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • FairCom avarias
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • GoodTanque VAZIO
  • FairAmassados
  • Good
  • GoodNão aplica
  • Good
  • Good
  • FairAvarias por toda a maquina e Desbotada
  • Good
  • PoorTorta e com solda
  • GoodNão aplica
  • PoorTampa lateral esquerdo dobradiça quebrada
  • Good
  • GoodNão aplica
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Alarme de ré inoperante
  • FairInoperante
  • Good
  • Good
  • Good
  • GoodNão aplica
  • Good
  • Good
gauges, operator station, console
1511
  • No
  • No
  • No
  • AR condicionado não está refrigerando
  • FairNão REFRIGERANDO filtros obstruido falta botão de acionamento do AC
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSomente Alto falantes
  • Good
  • Good
  • Good
  • PoorLimpador da porta LD inoperante não injeta água nos vidros
engine
801
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Motor esta com superaquecimento efetuar diagnóstico
  • Acelerado 56 psi lenta 24 psi
  • Normal
  • Good
  • PoorMotor esta com superaquecimento
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Normal
  • Operação Normal
  • Good
  • Good
cooling system
710
  • No
  • No
  • No
  • No
  • Yes
  • Radiadores sujo
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRadiadores sujo
  • Good
  • Good
electrical, starting and charging system
502
  • YesCódigos registrados
  • No
  • No
  • No
  • Alternador não carregando falha intermitente
  • PoorAlternador não carregando
  • Good
  • GoodNão aplica
  • GoodNão configurado
  • Good
  • Good
  • Poor1 farol frontal não original faltando 1 farol traseiro
transmission
1300
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • Operação Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCrê ultima revisão
  • Good
steering
700
  • Operação Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Padrão
  • Operação Normal
  • Good
  • Good
hydraulics
803
  • YesNo cilindro de inclinação
  • Cilindro de inclinação com vazamento nivel do óleo hidráulico completar
  • PoorCom vazamento
  • Good
  • Good
  • GoodVer ultima revisão
  • Good
  • Good
  • PoorFOLGA EXCESSIVA NOS MUNHÕES DE FIXAÇÃO DPO CILINDRO
  • Good
  • Good
  • PoorNível baixo
  • GoodNão aplica
blade
616
  • Falta 1 canto LE ,e folgas operacional
  • FairCliente adaptou reforço
  • PoorFolga crítica na ligação da armação U
  • PoorFaltando 1 canto e com desgaste
  • PoorCom desgaste
  • Good
  • PoorCom desgaste
  • PoorFolgas media para alta e pinos soldado
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorCom folgas media
ripper / grapple / winch
1401
  • Avaliar reposição de peças faltando
  • No
  • No
  • Good
  • Good
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • Good
  • Good
  • Good
  • GoodNão aplica
  • GoodNão aplica
  • PoorFalta 1 ,1 com desgaste faltando 2 pinos das mandíbula
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGERelatório de medição do material rodante
Bottom RollersNormal
Cannon / Track AdjusterNormal
Carrier RollersNormal
Equalizer BarNormal
Idlers / TypePadrão
Link / Brand / Part NumberPadrão
Notes - UNDERCARRIAGEDesgaste crítico nas sapatas ver RELATÓRIO de medição do material rodante no email
Notes - UNDERCARRIAGE 1Sapatas com desgaste alto
Notes - UNDERCARRIAGE 2Sapatas com desgaste alto
Pins & Bushings (External)Normal
Pins & Bushings (Internal)Normal
Pivot ShaftNormal
SegmentsOperação Normal
Track Shoes Width / TypePadrão
Pins & Bushings Turned?No
Guiding Guard - LeftPoorCom desgaste faltando a proteção frontal
Guiding Guard - RightPoorCom desgaste faltando parafusos no truck LD
Track Frame - LeftPoorCom desgaste nas sapatas
Track Frame - RightPoorCom desgaste nas sapatas
Carrier Rollers Front198196412
Carrier Rollers RearNão aplicaNão aplica00
Idlers Front2726.52420
Idlers Rear26.527.52028
Links40.140.166
Pins & Bushings (External)13.613.666
Pins & Bushings (Internal)8148141010
SegmentsOperação NormalOperação Normal00
Track Roller 14545.51916
Track Roller 10Não aplicaNão aplica00
Track Roller 245.745.71414
Track Roller 34545.71914
Track Roller 445.2451719
Track Roller 54544.81921
Track Roller 64644.71221
Track Roller 744.743.42130
Track Roller 8Não aplicaNão aplica00
Track Roller 9Não aplicaNão aplica00
Track Shoe Grouser Height37.936.1101105
final drives
400
  • Yes
  • Operação Normal
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Motor com superaquecimento necessário fazer diagnóstico
  • Sapatas com desgaste alto faltando 1 ponta 2 pinos no Ripper faltando 1 canto LE da lâmina faltando 1 proteção da roda Guia frontal LE falta parafusos no truckLD
  • Cilindro de inclinação com vazamento nivel do óleo hidráulico abaixo do especificado
  • Folgas críticas na montagem da armação U
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering