Quick Search

Caterpillar D6T LGP

Caterpillar D6T LGP

Price
XDR 237,918
Year
2018
Working hours
8,242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Edmonton, AB
+1 866 467 9900
Show phone number
Basic information
BrandCaterpillar D6T LGP
CategoryCrawler dozers
Serial NumberMH700895
Catalog Number10051182
Year2018
Hours8,242 h
CountryCanada
LocationEdmonton, Canada
Pricing
Price Excluding Tax237,918 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab heat and air conditioning

Counterweight

31" System one at 50% remaining

Accugrade ready

Product link

VPAT

Ripper/winch ready

Read screen

Tier 4 Final machine

Complimentary 2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM). Contact sales rep for details, conditions may apply.

WARRANTY: • 12 MONTH 1000 HR POWERTRAIN + HYDRAULICS TO BE ADDED AT TIME OF SALE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering