Quick Search

Caterpillar D6R2

Caterpillar D6R2

CAT Certified
Price
On Request
Year
2022
Working hours
1,113 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MANTRAC EGYPT
Dar Es Salam
+20 34541640
Show phone number
Basic information
BrandCaterpillar D6R2
CategoryCrawler dozers
Serial NumberSSS01602
Catalog Number10056599
Year2022
Hours1,113 h
CountryTanzania
LocationDar Es Salam, Tanzania
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
BLADE, SEMI UBLADE, SEMI U
RIPPER, MULTI SHRIPPER, MULTI SH
Additional informationTRACK, 560MM / 22" MS HD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering