Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
Caterpillar
Quick Search
Contact dealer
Caterpillar D6N
2019
3451 Hours
HOLT CAT
Brand
Caterpillar D6N
Category
Crawler dozers
Serial Number
NJN00413
Unit Number
HLK36207U
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Caterpillar D6N
Home
Construction
Dozers
Crawler dozers
Caterpillar
Caterpillar D6N
Year
2019
Working hours
3,451 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar D6N
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
414,750
HOLT CAT
San Antonio, TX
+1 7262167607
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar D6N
Category
Crawler dozers
Serial Number
NJN00413
Unit Number
HLK36207U
Catalog Number
10045169
Year
2019
Hours
3,451 h
Country
United States
Location
San Antonio, United States
Pricing
Price Excluding Tax
414,750
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
ACCUGRADE READY
ACCUGRADE READY
AIR SUSPENSION SEAT
AIR SUSPENSION SEAT
XL
XL
BLUETOOTH RADIO
BLUETOOTH RADIO
AM FM RADIO
AM FM RADIO
LIGHTING
LIGHTING
PRODUCT LINK
PRODUCT LINK
AIR CONDITIONER
AIR CONDITIONER
EROPS
EROPS
ENGINE ENCLOSURES
ENGINE ENCLOSURES
EPA LABEL
EPA LABEL
CE PLATE
CE PLATE
DIFF STEER
DIFF STEER
BLADE, PAT
BLADE, PAT
RIPPER, MULTI SH
RIPPER, MULTI SH
SCREENS
SCREENS
HYD CONTROL
HYD CONTROL
SWEEPS
SWEEPS
ROOT PLOW
ROOT PLOW
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
15
3
0
battery box
Good
belly pans
Good
cab or canopy
Good
decals
Fair
HAS SOME SCRATCHES
engine enclosures
Good
fenders
Good
fuel tank
Good
grab irons
Fair
BENT
guards
Good
hood
Good
main frame welds
Good
paint
Good
HAS SOME SCRATCHES
pre-cleaner bowl
Good
radiator grill
Fair
DENTS / BENT FINS
screens
Good
REAR SCREEN
sheet metal
Good
steps / ladder
Good
sweeps
Good
WELDED BARS ACROSS FRONT OF SWEEPS
safety items
4
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Good
gauges, operator station, console
17
0
0
air conditioner
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
interior lights
Good
meter replaced / working
Good
monitoring panel / display
Good
radio type & condition
Good
seat cushion / arm rest
Good
ALL SEAT FUNCTIONS WORK
seat suspension type / condition
Good
switches
Good
windshield wipers
Good
engine
8
0
0
blow by
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
notes - engine
ENGINE SOUNDS AND RUNS GOOD, NO LEAKS OR ISSUES NOTICED
oil pressure (h/l/n)
GOOD
smoke color (b/d/l/w)
NO SMOKE
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
emissions
2
0
0
notes
E1365 (1) High Aftertreatment #1 DEF Concentration Description - CODE ON PSR,
after treatment system
Good
dpf condition / hours changed
Good
cooling system
8
0
0
leaks - cooling system
No
notes - cooling system
NO ISSUES
belts / pulleys - cooling system
Good
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
1
0
active codes
Yes
SEE PRODUCT STATUS REPORT
notes - electrical, starting and charging system
STARTS WITH NO ISSUES
alternator
Good
batteries / cables
Good
product link / condition
Good
starter
Good
wiring
Fair
ARO WIRING HAS SOME DAMAGE
work lights
Good
FRONT LIGHT GUARD HAS DENTS
transmission
13
0
0
leaks - transmission
No
notes - transmission
TRANSMISSION SHIFTS ALL GEARS, NO ISSUES
case
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
transmission oil filter condition / service hours
Good
valves
Good
steering
3
0
0
notes - steering
STEERING WORKS PROPERLY
differential steer
Good
differential steering controls
Good
steering operating condition
Good
brake
2
0
0
holding what gear?
ALL
notes - brake
BRAKES WORK PROPERLY
parking brake operation
Good
service brake operation
Good
hydraulics
9
0
0
leaks - hydraulics
No
notes - hydraulics
ALL HYDRAULIC FUNCTIONS WORK PROPERLY, NO LEAKS NOTICED, LOW OIL LEVEL ON SITE GLASS
angle cylinder
Good
control linkage - hydraulics
Good
hose lines
Good
hydraulic valves
Good
lift cylinders
Good
overall operating condition
Good
pumps
Good
tank / sight glass / cap
Good
LOW OIL IN SITE GLASS
tilt cylinder
Good
blade
5
1
0
notes - blade
BLADE ASSEMBLY IS GOOD, ALL BLADE FUNCTIONS WORK PROPERLY, BLADE IS IN GOOD WORKING CONDITION
back of blade
Good
cutting edge & bits
Fair
CUSTOMER HAS A NEW SET OF CUTTING EDGES TO POSSIBLY GO WITH
face / moldboard
Good
pins
Good
spill rack
Good
tower
Good
ripper / grapple / winch
4
0
1
notes - ripper / grapple / winch
RIPPER RAISES AND LOWERS PROPERLY, CURRENTLY HAS A PLOW INSTALLED
beam / frame
Good
lines / fittings - ripper / grapple / winch
Good
pins & bushings
Good
ripper lift cylinder
Good
shanks / get
Poor
CURRENTLY HAS NO SHANKS INSTALLED
undercarriage
5
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Equalizer Bar
GOOD, NO SLACK NOTICED
Link / Brand / Part Number
106-1625-26
Notes - UNDERCARRIAGE
UNDERCARRIAGE HAS SOME WEAR, EVEN WEAR ON BOTH SIDES
Pivot Shaft
Good
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Bushings
2.24
2.24
88
88
Carrier Rollers
6.85
6.85
21
21
Idlers Front
1.14
1.14
40
40
Idlers Rear
1.14
1.14
40
40
Links
4.45
4.45
57
57
Shoe Width
23.6
23.6
Sprocket Segments
7.72
7.72
78
78
Track Roller 1
0.83
0.83
40
40
Track Roller 2
0.79
0.79
33
33
Track Roller 3
0.79
0.79
33
33
Track Roller 5
0.79
0.79
33
33
Track Roller 6
0.79
0.79
33
33
Track Roller 7
0.87
0.91
45
51
Track Shoes
2.20
2.20
21
21
final drives
4
0
0
notes - final drives
NO ISSUES
housings, left
Good
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
MACHINE STARTS AND RUNS, ENGINE SOUNDS AND RUNS GOOD, ALL HYDRAULIC FUNCTIONS WORK PROPERLY, TRANSMISSION SHIFTS ALL GEARS, TRACK STEERING FUNCTIONS WORK, A/C BLOWS COLD, LIGHTS WORK, HORN AND BACK UP ALARM WORK, WIPERS WORK, BRAKES WORK,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar D6N on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.