Quick Search

Caterpillar D6NLGPEW

Caterpillar D6NLGPEW

Year
2020
Working hours
4,043 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6724 33rd Street East, FL
+1 813 671 3700
Show phone number
Basic information
BrandCaterpillar D6NLGPEW
CategoryCrawler dozers
Serial NumberSGG01469
Unit NumberSGG01469
Catalog Number4803977
Year2020
Hours4,043 h
CountryUnited States
Location6724 33rd Street East, United States
Pricing
Price Excluding Tax374,179 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TIRES, 23.5R25 MA MS302 ** L3TIRES, 23.5R25 MA MS302 ** L3
AIR CLEANER, STANDARDAIR CLEANER, STANDARD
HYDRAULIC OIL, STANDARDHYDRAULIC OIL, STANDARD
LIGHTSLIGHTS
PRODUCT LINK, CELLULAR PLE641PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER RODPROTECTION, CYLINDER ROD
RADIATOR, STANDARDRADIATOR, STANDARD
DRAWBARDRAWBAR
LANE 2 ORDERLANE 2 ORDER
BATTERY, STANDARD, PACKAGEBATTERY, STANDARD, PACKAGE
GRID, SANDBLASTGRID, SANDBLAST
GUARD, REAR, STANDARDGUARD, REAR, STANDARD
PTO FILTER, NO WINCHPTO FILTER, NO WINCH
STANDARD PACKAGE, LGPSTANDARD PACKAGE, LGP
BLADE, 161" ARO LGPBLADE, 161" ARO LGP
REGIONAL PACKAGE, AM-NREGIONAL PACKAGE, AM-N
FUEL ANTIFREEZE, -25C (-13F)FUEL ANTIFREEZE, -25C (-13F)
ROLL ON-ROLL OFFROLL ON-ROLL OFF
ANTIFREEZE WINDSHIELD WASHERANTIFREEZE WINDSHIELD WASHER
CAB STANDARD PACKAGECAB STANDARD PACKAGE
KIT VISIBILITY, SINGLE CAMERAKIT VISIBILITY, SINGLE CAMERA
MANUAL, ENGLISHMANUAL, ENGLISH
RIPPER READY PACKAGERIPPER READY PACKAGE
ARO INSTALLATION, VPATARO INSTALLATION, VPAT
FAN, DEMAND, STANDARDFAN, DEMAND, STANDARD
GUARD, VPAT, HEAVY DUTY, PKGGUARD, VPAT, HEAVY DUTY, PKG
BULLDOZER, VPAT, LGP, HD, PKGBULLDOZER, VPAT, LGP, HD, PKG
UC, LGP, SYSTEMONEUC, LGP, SYSTEMONE
GUARD GUIDING, CENTER, S1GUARD GUIDING, CENTER, S1
TRACK, 33", ES, LGP, S1TRACK, 33", ES, LGP, S1
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering