Quick Search

Caterpillar D6NLGP

Caterpillar D6NLGP

Price
US$ 275,000
Year
2019
Working hours
3,726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RING POWER CORP.
6200 N Us 301/441, FL
+1 904 494 1215
Show phone number
Basic information
BrandCaterpillar D6NLGP
CategoryCrawler dozers
Serial NumberSGG01105
Unit NumberSGG01105
Catalog Number4671652
Year2019
Hours3,726 h
CountryUnited States
Location6200 N Us 301/441, United States
Pricing
Price Excluding Tax275,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationLANE 3 ORDER
ROLL ON-ROLL OFF
RIPPER READY PACKAGE
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
STANDARD PACKAGE, LGP
GUARD, VPAT, HEAVY DUTY, PKG
ARO INSTALLATION, VPAT
BLADE, 161" ARO LGP
ANTIFREEZE WINDSHIELD WASHER
PRECLEANER, TURBINE W/SCREEN
REGIONAL PACKAGE, AM-N
KIT VISIBILITY, SINGLE CAMERA
CAB STANDARD PACKAGE
MANUAL, ENGLISH
BATTERY, HEAVY DUTY, PACKAGE
GRID, SANDBLAST
BULLDOZER, VPAT, LGP, HD, PKG
FAN, DEMAND, STANDARD
UC, LGP, SYSTEMONE
LIGHTS
FUEL ANTIFREEZE, -25C (-13F)
TRACK, 33", ES, LGP, S1
GUARD GUIDING, CENTER, S1
PROTECTION, CYLINDER ROD
TANK FUEL, STANDARD
HYDRAULIC OIL, STANDARD
RADIATOR, STANDARD
PRODUCT LINK, CELLULAR PLE641
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering