Quick Search

Caterpillar D6N LGP PL

Caterpillar D6N LGP PL

Price
XDR 321,270
Year
2014
Working hours
3,206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D6N LGP PL
CategoryCrawler dozers
Serial NumberPBA02054
Unit Number433072
Catalog Number2077372
Year2014
Hours3,206 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax321,270 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationGUARD, CRANKCASE, STANDARD
REGIONAL PACKAGE ADSD-N
RADIATOR, STANDARD
DEMAND FAN STANDARD
SAFETY HANDLE, NO SWEEPS
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
STANDARD PACKAGE, LGP
BULLDOZER, VPAT LGP, STD PKG
BLADE, 161" ARO LGP
GUARD GUIDING CENTER, HD
NO ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
UNDERCARRIAGE, HEAVY DUTY, LGP
MAINTENANCE PACKAGE
DUAL CONTROL PACKAGE
HYDRAULICS, 4 VALVE, 6VPAT
GRID, SANDBLAST
AM/FM RADIO / CD PLAYER
QUICK-EVAC SYSTEM
COVER
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
CONTROL, DUAL, CAB
TRACK, 24" ES 46 SECTION
OIL, CHANGE SYSTEM, HIGH SPD
GUARD, FRONT LINES, XL, LGP
GRILL, FRONT LOUVERED, STD
DOORS, ENGINE, STANDARD
BATTERY, STANDARD, PACKAGE
TANK, FUEL, FAST FILL READY
BULLDOZER 6VPAT, LGP
VANGUARD SIDEBOOM C/W 18 ORD
PRICE UPDATE 3/29/22 VIA FIXASKP
AIR CLEANER, STANDARD
CATERPILLAR PRODUCT LINK 321
HYDRAULIC OIL, STANDARD
SEAT, HEATED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering