Quick Search

Caterpillar D6N LGP PL

Caterpillar D6N LGP PL

CAT Certified
Year
2015
Working hours
1,587 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D6N LGP PL
CategoryCrawler dozers
Serial NumberPBA02490
Unit Number436879
Catalog Number4666789
Year2015
Hours1,587 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax313,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
SEAT, HEATEDSEAT, HEATED
AIR CLEANER, STANDARDAIR CLEANER, STANDARD
CATERPILLAR PRODUCT LINK 321CATERPILLAR PRODUCT LINK 321
GRID, RADIATOR CORE PROTECTORGRID, RADIATOR CORE PROTECTOR
HYDRAULIC OIL, STANDARDHYDRAULIC OIL, STANDARD
RADIATOR, STANDARDRADIATOR, STANDARD
DRAWBARDRAWBAR
BATTERY, STANDARD, PACKAGEBATTERY, STANDARD, PACKAGE
BULLDOZER 6VPAT, LGPBULLDOZER 6VPAT, LGP
BULLDOZER, VPAT LGP, STD PKGBULLDOZER, VPAT LGP, STD PKG
CAB (STD)CAB (STD)
CONTROL, DUAL, CABCONTROL, DUAL, CAB
COVERCOVER
DEMAND FAN STANDARDDEMAND FAN STANDARD
DOORS, ENGINE, STANDARDDOORS, ENGINE, STANDARD
DUAL CONTROL PACKAGEDUAL CONTROL PACKAGE
ENCLOSURE (STD)ENCLOSURE (STD)
FENDERS (STD)FENDERS (STD)
FINAL DRIVE (STD)FINAL DRIVE (STD)
GRILL, FRONT LOUVERED, STDGRILL, FRONT LOUVERED, STD
GUARD GUIDING CENTER, HDGUARD GUIDING CENTER, HD
GUARD, CRANKCASE, STANDARDGUARD, CRANKCASE, STANDARD
GUARD, FRONT LINES, XL, LGPGUARD, FRONT LINES, XL, LGP
GUARD, REAR, STANDARDGUARD, REAR, STANDARD
GUARD, VPAT, STANDARD, PACKAGEGUARD, VPAT, STANDARD, PACKAGE
HYDRAULICS, 4 VALVE, 6VPATHYDRAULICS, 4 VALVE, 6VPAT
MAINTENANCE PACKAGEMAINTENANCE PACKAGE
NO ARO INSTALLATION, VPATNO ARO INSTALLATION, VPAT
OIL, CHANGE SYSTEM, HIGH SPDOIL, CHANGE SYSTEM, HIGH SPD
PTO FILTER, NO WINCHPTO FILTER, NO WINCH
REGIONAL PACKAGE ADSD-NREGIONAL PACKAGE ADSD-N
SAFETY HANDLE, NO SWEEPSSAFETY HANDLE, NO SWEEPS
STANDARD PACKAGE, LGPSTANDARD PACKAGE, LGP
TANK, FUEL, FAST FILL READYTANK, FUEL, FAST FILL READY
TRACK, 24" ES 46 SECTIONTRACK, 24" ES 46 SECTION
UNDERCARRIAGE, HEAVY DUTY, LGPUNDERCARRIAGE, HEAVY DUTY, LGP
VANGUARD SIDEBOOM C/W 18VANGUARD SIDEBOOM C/W 18
BLADE, 161" ARO LGPBLADE, 161" ARO LGP
C6.6 ENGINEC6.6 ENGINE
AM/FM RADIO-CD PLAYERAM/FM RADIO-CD PLAYER
1587 GD 10/11/221587 GD 10/11/22
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering