Quick Search

Caterpillar D6N LGP PL

Caterpillar D6N LGP PL

Price
US$ 334,660
Year
2015
Working hours
2,566 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D6N LGP PL
CategoryCrawler dozers
Serial NumberPBA02408
Unit NumberM436528
Catalog Number2157540
Year2015
Hours2,566 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax334,660 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
Additional informationGUARD, CRANKCASE, STANDARD
REGIONAL PACKAGE ADSD-N
RADIATOR, STANDARD
DEMAND FAN STANDARD
SAFETY HANDLE, NO SWEEPS
GUARD, REAR, STANDARD
PTO FILTER, NO WINCH
STANDARD PACKAGE, LGP
BULLDOZER, VPAT LGP, STD PKG
BLADE, 161" ARO LGP
GUARD GUIDING CENTER, HD
NO ARO INSTALLATION, VPAT
GUARD, VPAT, STANDARD, PACKAGE
UNDERCARRIAGE, HEAVY DUTY, LGP
MAINTENANCE PACKAGE
DUAL CONTROL PACKAGE
C6.6 ENGINE
HYDRAULICS, 4 VALVE, 6VPAT
COVER
VANGUARD SIDEBOOM C/W 18
ENCLOSURE (STD)
FENDERS (STD)
FINAL DRIVE (STD)
CAB (STD)
CONTROL, DUAL, CAB
TRACK, 24" ES 46 SECTION
OIL, CHANGE SYSTEM, HIGH SPD
GUARD, FRONT LINES, XL, LGP
GRILL, FRONT LOUVERED, STD
DOORS, ENGINE, STANDARD
BATTERY, STANDARD, PACKAGE
TANK, FUEL, FAST FILL READY
BULLDOZER 6VPAT, LGP
PRICE UPDATE 3/29/22 VIA FIXASKP
AIR CLEANER, STANDARD
GRID, RADIATOR CORE PROTECTOR
CATERPILLAR PRODUCT LINK 321
PRICE UPDATE 2/03/23 VIA U1C2700
HYDRAULIC OIL, STANDARD
SEAT, HEATED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Good
  • Good
  • Good
  • FairDate?
gauges, operator station, console
1200
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
810
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering