Quick Search

Caterpillar D6K2LGP

Caterpillar D6K2LGP

Price
US$ 165,000
Year
2015
Working hours
3,412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CATERPILLAR FINANCIAL SERVICES CORPORATION
Jonesboro, AR
+1 877 228 3519
Show phone number
Basic information
BrandCaterpillar D6K2LGP
CategoryCrawler dozers
Serial NumberRST01432
Unit NumberOKL6249806
Catalog Number10017754
Year2015
Hours3,412 h
CountryUnited States
LocationJonesboro, United States
Pricing
Price Excluding Tax165,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
BLADE, ABLADE, A
SWEEPSSWEEPS
Additional informationAIR SUSPENSION SEAT
LGP
Customer Value Agreement (CVA) A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Warranty Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers Special offer may be available for eligible machines! 0% for 12 mos. for qualifying buyers with an Equipment Protection Plan & CVA included at no extra cost! For full offer details, machine eligibility, terms & conditions, ask your local Cat dealer.
Customer Value Agreement A Cat Financial Aftermarket Solutions CVA may be included at no extra cost in special offer available for this machine! Ask your local Cat dealer for full offer details, machine eligibility, terms and conditions.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • No
  • Good
  • FairThe middle two are bent
  • Good
  • GoodFaded
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded
  • Good
  • Good
  • Fair
  • Good
  • GoodMissing the cross bar
safety items
400
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodFaded
  • Good
engine
800
  • Yes
  • Yes
  • No
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • GoodNo visible damage
  • Good
  • Good
  • Good
  • GoodNo visible damage
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
steering
100
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Goodslight slack in pins
  • GoodSlight slack
  • Good
  • Good
  • Good
  • Good
blade
420
  • Good
  • FairHave slack
  • Good
  • GoodSlight slack
  • Fairslight slack
  • GoodNeed adjusted
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front160 mm160 mm2323
Carrier Rollers Rear160 mm160 mm2323
Idlers Front70 mm70 mm2020
Pins & Bushings (External)59 mm59 mm1212
Pins & Bushings (Internal)31 in31in1010
Track Roller 125 mm25 mm3030
Track Roller 223 mm23 mm3030
Track Roller 323 mm23 mm3030
Track Roller 525 mm25 mm3030
Track Roller 625 mm25 mm3030
Track Roller 724 mm24 mm3030
Track Shoe Grouser Height38 mm38 mm
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering