Quick Search

Caterpillar D6K2-4F

Caterpillar D6K2-4F

Year
2016
Working hours
2,814 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar D6K2-4F
CategoryCrawler dozers
Serial NumberDFR00206
Unit NumberUS0005758
Catalog Number4915444
Year2016
Hours2,814 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax205,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationAIR CLEANER
ARO, MECHANICAL PITCH
CAB PKG HD
FAN, DEMAND
HYDRAULIC OIL, STANDARD
OIL CHG SYSTEM
Operator's Manual
PLK CELLULAR
PROTECTION PKG, HD
REAR CAMERA
REGIONAL PACKAGE, AM-N
RIPPER READY PKG
STARTER, STANDARD
TANK FUEL, STANDARD
TRACK, 22", ES, XL, HD
UNDERCARRIAGE, HEAVY DUTY
UNDERCARRIAGE, LGP, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodSEPT 2021
gauges, operator station, console
1600
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • GOOD
  • OK
  • CLEAR
  • GoodNEW
  • GoodRED & LOW
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 50%
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • GOOD
  • Good
  • Good
  • Good
  • Good
brake
200
  • ALL GEARS
  • GOOD
  • Good
  • Good
hydraulics
1000
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1000
  • GOOD. BLADE SHAKE INOP
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
600
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good50% TIPS
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGEOK
Pivot ShaftNO OIL AT BOTH SIDE PLUGS
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front6426501812
Carrier Rollers Rear655649814
Idlers Front981.00812
Links4554583930
Pins & Bushings (External)2412415555
Track Shoe Grouser Height22 1631582327
final drives
300
  • No
  • OK
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • ENGINE OIL CHANGE @ 2791
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering