Quick Search

CAT D6 XL VP

CAT D6 XL VP

Year
2023
Working hours
1,214 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT D6 XL VP
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberRBP01083
Unit NumberAA009795
Catalog Number10030993
Year2023
Hours1,214 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax531,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
NETWORK MANAGER, STDNETWORK MANAGER, STD
ALTERNATOR, 150 AMPALTERNATOR, 150 AMP
BASIC ARRANGEMENTBASIC ARRANGEMENT
CONTROL, RIPPER/WINCHCONTROL, RIPPER/WINCH
DOZER CTL, ARO/GRADE, VPATDOZER CTL, ARO/GRADE, VPAT
FUEL TANK, BASICFUEL TANK, BASIC
GUARD, FUEL TANKGUARD, FUEL TANK
LIGHTS, 6 LED, VPATLIGHTS, 6 LED, VPAT
OIL CHANGE SYSTEM, HIGH SPEEDOIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, BASICPRECLEANER, BASIC
PREMIUM CORP RADIO (12V)PREMIUM CORP RADIO (12V)
REAR CAMERAREAR CAMERA
LANE 2 ORDERLANE 2 ORDER
TOOTH, STRAIGHTTOOTH, STRAIGHT
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
ENCLOSURE, ENGINE, VPATENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARDENGINE, LUC, STANDARD
FAN, REVERSING, VPATFAN, REVERSING, VPAT
GRAB HANDLES, STANDARD, VPATGRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPATGUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPATHYDRAULICS, VPAT
REGIONAL PACKAGE, USAREGIONAL PACKAGE, USA
UNDERCARRIAGE, HDXL, CTR GUIDEUNDERCARRIAGE, HDXL, CTR GUIDE
VPAT DOZER PACKAGEVPAT DOZER PACKAGE
WATER JACKET HEATER, 110VWATER JACKET HEATER, 110V
ARO W/ASSISTARO W/ASSIST
BLADE, VPATBLADE, VPAT
FINAL DRIVE, 82" (2083 MM)FINAL DRIVE, 82" (2083 MM)
FLUIDS, STD OIL, -35FFLUIDS, STD OIL, -35F
RIPPER, HIGH LIFTRIPPER, HIGH LIFT
TRACK, 24" ES HDXLTRACK, 24" ES HDXL
PACK, DOMESTIC TRUCK, MTTTPACK, DOMESTIC TRUCK, MTTT
*COMMON ARRANGMENT*COMMON ARRANGMENT
*FILM, D6*FILM, D6
AIR FILTER, CABAIR FILTER, CAB
CAB, PREMIUMCAB, PREMIUM
FLOOR, CAB, PREMIUMFLOOR, CAB, PREMIUM
JOYSTICK, ARO/GRADE, VPATJOYSTICK, ARO/GRADE, VPAT
*MOUNTING, UNDERCARRIAGE, LGP*MOUNTING, UNDERCARRIAGE, LGP
PRICED NEW 12/30/22 EKPRICED NEW 12/30/22 EK
*D6 VPAT TRACTOR CFG4*D6 VPAT TRACTOR CFG4
*LUC CONFIGURATION, VPAT*LUC CONFIGURATION, VPAT
Additional information*COMMON ARRANGMENT
*D6 VPAT TRACTOR CFG4
*FILM, D6
*LUC CONFIGURATION, VPAT
*MOUNTING, UNDERCARRIAGE, LGP
AIR FILTER, CAB
ALTERNATOR, 150 AMP
ASSIST W/ARO
BASIC ARRANGEMENT
BLADE, VPAT
CAB, PREMIUM
CONTROL, RIPPER/WINCH
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
GUARD, FUEL TANK
HYDRAULICS, VPAT
JOYSTICK, ARO/GRADE, VPAT
LANE 2 ORDER
LIGHTS, 6 LED, VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PRICED NEW 12/30/22 EK
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
SEAT, STANDARD
TOOTH, STRAIGHT
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, CTR GUIDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering