Quick Search

CAT D6 XL VP

CAT D6 XL VP

Year
2019
Working hours
6,026 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT D6 XL VP
Wheeler Machinery Co.
CategoryCrawler dozers
Serial NumberRBP00339
Unit NumberAA007313U
Catalog Number4913771
Year2019
Hours6,026 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax315,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information(2) CAB TOP MOUNT RECEIVER
(2) GNSS CABLE
*CAB MOUNTS, STANDARD
*EXHAUST, BASIC
*FLOOR, CAB, MAT
*GRAB HANDLE,PERIMETER,NO SWEEP
*LADDER ARRANGEMENT
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
CAB MOUNT CAT D6T T4F GEN 3
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER/WINCH
CORE BUNDLE - DOZER
EARTHWORKS READY, SEA CODE
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
GUARD, FUEL TANK
HYDRAULICS, VPAT
LANE 3 ORDER
LIGHTS, 6, LED, BASIC
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PRICED 04/03/24 DA (EARTHWORKS READY)
PROD LINK,DUAL PLE782
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
SEAT, STANDARD
TOOTH, STRAIGHT
TRACK, 24" ES HDXL
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
W/ HARDWARE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering