Quick Search

CAT D6 VP

CAT D6 VP

Year
2019
Working hours
3,896 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Colorado Springs, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D6 VP
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberRDC00355
Unit Number471073
Catalog Number4566867
Year2019
Hours3,896 h
CountryUnited States
LocationColorado Springs, United States
Pricing
Price Excluding Tax396,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DRAWBARDRAWBAR
EngineEngine
Additional informationALTERNATOR, 150 AMP
BASE KIT
BASIC ARRANGEMENT
BLADE MNT KIT
BLADE, LGP VPAT
CAB, STANDARD
CAT CERTIFIED USED
CONTROL, RIPPER/WINCH
CONTROL, STANDARD, VPAT
EC520 CONTROLLER
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 90" (2286 MM)
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
LIGHT, WARNING
LIGHTS, 6, LED, BASIC
OIL DRAIN, BASIC
Online Owner's Manual
PRECLEANER, BASIC
PREMIUM DISPLAY, NON ARO
PRICE UPDATE 3/29/22 VIA FIXASKP
PROD LINK,DUAL PLE782
REGIONAL PACKAGE, USA
SCREEN, REAR, HINGED
SEAT, STANDARD
TRACK, 30" MS HDXL
UNDERCARRIAGE, HDXL, CTR GUIDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering