Quick Search

Caterpillar D6 VP

Caterpillar D6 VP

Year
2019
Working hours
3,859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D6 VP
CategoryCrawler dozers
Serial NumberRBP00335
Unit Number466834
Catalog Number4579251
Year2019
Hours3,859 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax446,340 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
VISIBILITY ARR, SINGLE CAMERAVISIBILITY ARR, SINGLE CAMERA
ALTERNATOR, 150 AMPALTERNATOR, 150 AMP
BASIC ARRANGEMENTBASIC ARRANGEMENT
CAB, STANDARDCAB, STANDARD
FUEL TANK, BASICFUEL TANK, BASIC
OIL DRAIN, BASICOIL DRAIN, BASIC
PRECLEANER, BASICPRECLEANER, BASIC
PRICE UPDATE 2/03/23 VIA U1C2700PRICE UPDATE 2/03/23 VIA U1C2700
SEAT, STANDARDSEAT, STANDARD
EngineEngine
CAT CERTIFIED USEDCAT CERTIFIED USED
ENCLOSURE, ENGINE, VPATENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARDENGINE, LUC, STANDARD
FAN, REVERSING, VPATFAN, REVERSING, VPAT
GRAB HANDLES, STANDARD, VPATGRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPATGUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPATHYDRAULICS, VPAT
LIGHTS, 6, LED, BASICLIGHTS, 6, LED, BASIC
PROD LINK,DUAL PLE782PROD LINK,DUAL PLE782
REGIONAL PACKAGE, USAREGIONAL PACKAGE, USA
UNDERCARRIAGE, HDXL, CTR GUIDEUNDERCARRIAGE, HDXL, CTR GUIDE
VPAT DOZER PACKAGEVPAT DOZER PACKAGE
WATER JACKET HEATER, 110VWATER JACKET HEATER, 110V
2856 GD 11/10/222856 GD 11/10/22
ARO W/ASSISTARO W/ASSIST
BLADE, VPATBLADE, VPAT
CONTROL, ARO/GRADE W/3D, VPATCONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPERCONTROL, RIPPER
FINAL DRIVE, 82" (2083 MM)FINAL DRIVE, 82" (2083 MM)
FLUIDS, STD OIL, -35FFLUIDS, STD OIL, -35F
RIPPER, HIGH LIFTRIPPER, HIGH LIFT
TOOTH, CURVEDTOOTH, CURVED
TRACK, 24" ES HDXLTRACK, 24" ES HDXL
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering