2020 CAT D6 LGP For Sale - 353,856 USD | Cat Used
Quick Search

CAT D6 LGP

CAT D6 LGP

Year
2020
Working hours
2,768 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT D6 LGP
Quinn Company
CategoryCrawler dozers
Serial NumberKEW00431
Unit NumberUC0002407
Catalog Number10045302
Year2020
Hours2,768 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax353,856 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
DrawbarDrawbar
Additional information6S LGP BULLDOZER
ALTERNATOR, 150 AMP
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, 6S LGP ARO
CAB, STANDARD
CLEAN EMISSIONS MODULE
COMMON ARRANGMENT
CONTROL, RIPPER/WINCH
CONTROL,ARO/GRADE W/3D,PUSHARM
CYLINDER LINES, PUSHARM
D6 20B LGP TTT CFG3
D6 LGP TRACTOR CFG3
ENCLOSURE, ENGINE, PUSHARM
ENGINE AR COMPL
ENGINE, LUC, STANDARD
FAN, REVERSING, PUSHARM
FILM, D6 LGP
FILM, WARNING, ANSI
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, FAST FILL
GRAB HANDLES, STD, PUSHARM
GUARD, BOTTOM, PA
GUARD, FUEL TANK, FAST FILL
HYDRAULICS, PUSHARM
LIGHTS, 6 LED, PUSHARM
LUC CONFIGURATION, STANDARD
MOUNTING, UNDERCARRIAGE, LGP
NOZZLE, FAST FILL
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, BASIC
SCREEN, REAR, HINGED
SEAT, STANDARD
TC GP-W/TDR
TRACK, 36" ES HDXL
TRANSMISSION AR
UNDERCARRIAGE
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
WATER JACKET HEATER, 110V
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1721
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRadiator lock is frozen
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
2002
  • No
  • No
  • No
  • No
  • Poorservice a/c. clean filter and evaporator
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRear wiper inoperative. Washer fluid inoperative
engine
900
  • No
  • No
  • No
  • No
  • No
  • No
  • YesPM 4
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • Yes
  • Yes
  • Test DPF system, bad smell
  • Good
  • Good
cooling system
801
  • No
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorPlugged up with mud
  • Good
electrical, starting and charging system
700
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodComputer controled
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
910
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairadjust trunnion shims
  • Good
  • Good
  • Good
undercarriage
240
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Equalizer BarGood
Pivot ShaftGood
Guiding Guard - LeftFair
Guiding Guard - RightFair
Track Frame - LeftFair
Track Frame - RightFair
Bushings (EXT)0.370.385654
Carrier Rollers7.507.503434
Frame Extension3.753.75
Idlers Front1.121.123636
Idlers Rear1.091.093030
Links4.984.934252
Sprocket Segments8.358.35
Track Roller 11.521.575446
Track Roller 21.591.644336
Track Roller 31.581.604542
Track Roller 41.571.584645
Track Roller 51.591.594343
Track Roller 61.601.614240
Track Roller 71.631.633838
Track Roller 81.541.555149
Track Shoes3.193.272217
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • needs pm 4
general condition
300
  • Yes
  • Yes
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering