Quick Search

Caterpillar D5K2X

Caterpillar D5K2X

Price
US$ 84,900
Year
2015
Working hours
5,330 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Novi, MI
+1 8669941408
Show phone number
Basic information
BrandCaterpillar D5K2X
CategoryCrawler dozers
Serial NumberKWW01067
Unit NumberKWW1067
Catalog Number10053398
Year2015
Hours5,330 h
CountryUnited States
LocationNovi, United States
Pricing
Price Excluding Tax84,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
PILOT CONTROLPILOT CONTROL
DRAWBARDRAWBAR
BLADE, PATBLADE, PAT
BLADE, SINGLE ANGLE TILTBLADE, SINGLE ANGLE TILT
STEER, LEVERSTEER, LEVER
Additional informationAIR SUSPENSION SEAT
XL
BLADE SHAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
790
  • Yes
  • No
  • FairDoor bent at top and slightly sprung
  • GoodStraight and in place
  • Good
  • FairSlight peeling with scratches. Faded.
  • Good
  • Good
  • FairRight side dented in center at top. Left side dented in rear and top
  • Good
  • Good
  • FairCylinder guards bent slight
  • FairHas light surface rust from exhaust pipe. Straight.
  • FairScratches and scuffs. Light surface rust. Faded.
  • FairLouvre bent on right side near center.
  • Good
  • Fair
  • FairRight front step bent slight.
safety items
301
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorNo inspection date. Belt will not retract all the way.
gauges, operator station, console
750
  • No
  • No
  • No
  • FairLight surface rust near key switch. Light scratches. Plastic is Weathered slight.
  • Good
  • FairWorn slight
  • Good
  • Good
  • FairDirty.
  • Good
  • Good
  • Good
  • FairTears in seat
  • GoodAir suspension
  • FairLabels worn off.
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Normal
  • FairA little dirty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • YesMachine has active codes for pitch rate sensor and property can data link. See product status report.
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight front headlight inoperable
transmission
700
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • GoodTracks straight. Shifts good through all speeds
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
810
  • No
  • GoodDry
  • Good
  • FairShows normal wear
  • Good
  • GoodBoth dry.
  • Good
  • Good
  • Good
  • GoodDry
blade
340
  • 107”
  • Good
  • FairP&B all have some movement. Tilt cylinder P&B has approximately 1/8” movement
  • FairShows some wear has a flip left.
  • FairShows some wear.
  • Fair
  • Good
  • Goodnew trunions
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGEApproximately 97% remaining.
Link / Brand / Part NumberCat #235-2529
Track Shoes Width / Type20” wide pads installed. - new uc installed Dec 2022
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front16816735
Idlers Front434366
Links10810800
Pins & Bushings (External)606066
Track Roller 217517522
Track Roller 317517522
Track Roller 417517522
Track Roller 517517522
Track Shoe Grouser Height474700
final drives
200
  • No
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering