Quick Search

CAT D5K2 LGP3D

CAT D5K2 LGP3D

Year
2017
Working hours
1,781 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ALTORFER INC.
Cedar Rapids, IA
+1 319 531 0379
Show phone number
Basic information
BrandCAT D5K2 LGP3D
Altorfer Inc.
CategoryCrawler dozers
Serial NumberKY203245
Unit NumberUS00538
Catalog Number10053112
Year2017
Hours1,781 h
CountryUnited States
LocationCedar Rapids, United States
Pricing
Price Excluding Tax209,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Blade Type - VPatBlade Type - VPat
DrawbarDrawbar
ROPS - EnclosedROPS - Enclosed
Product LinkProduct Link
Accugrade ReadyAccugrade Ready
Engine EnclosuresEngine Enclosures
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Auxiliary Hydraulics Pressure - High PressureAuxiliary Hydraulics Pressure - High Pressure
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Pressure, Low Ground (LGP)Pressure, Low Ground (LGP)
Stable Blade ControlStable Blade Control
Steering Type - LeverSteering Type - Lever
Additional informationPictures as of 1-4-24 with 1,780 hours
3D INTEGRATED MACHINE, FULL GPS MACHINE MOUNTED KIT INCLUDED

3D INTEGRATED MACHINE, FULL GPS MACHINE MOUNTED KIT INCLUDED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome deeper scratches on the rear fenders, scuffs on cab.
  • Good
  • FairBoth doors on rear fenders are bent and not straight with the openings.
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Goodapr-19
gauges, operator station, console
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCat
  • Good
  • GoodAir
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • GoodElc
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • No
  • hystat stall 7300 psi, spec is 6900+-350 psi, charge was 455, spec is 450.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
200
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
810
  • Good
  • Good
  • FairGetting about 50% worn.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings (EXT)0.40.41818
Carrier Rollers6.446.441717
Idlers Front1.661.662020
Links1.071.072121
Shoe Width26.0026.00
Track Roller 11.341.373226
Track Roller 21.391.42220
Track Roller 31.391.392222
Track Roller 41.391.42220
Track Roller 51.371.392622
Track Roller 61.41.392022
Track Shoes2.152.151515
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine inspected on 1-4-24 at 1780 hours
  • 3D INTEGRATED MACHINE, FULL GPS MACHINE MOUNTED KIT INCLUDED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering