Quick Search

Caterpillar D5K2SLGP

Caterpillar D5K2SLGP

Price
$70,354
Year
2014
Working hours
13,375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 633 4100
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D5K2SLGP
CategoryCrawler dozers
Serial NumberTRF00235
Unit NumberE173386
Catalog Number4895534
Year2014
Hours13,375 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax70,354 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
RIPPER, MULTI SHRIPPER, MULTI SH
SWEEPSSWEEPS
STEER, LEVERSTEER, LEVER
Additional informationAIR SUSPENSION SEAT
BLUETOOTH RADIO
BLADE SHAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1060
  • No
  • Yes
  • FairBattery box door is out of alignment hard to open and close
  • Good
  • Good
  • Good
  • FairLeft side engine door is dragging when opening and closing
  • GoodNo signs of contamination
  • Good
  • FairFuel tank guard missing hardware
  • Good
  • Good
  • FairPaint is faded
  • FairGrill is bent right side in two places
  • FairLeft side compartment door for A/c is out of alignment hard to close
  • Good
  • Good
  • Good
safety items
220
  • No
  • Yes
  • Yes
  • FairBack up alarm is not mounted hanging loose wrong alarm
  • Good
  • Good
  • FairSeat belts date tag are expired 12/17.
gauges, operator station, console
1141
  • NoNo manual
  • No
  • NoNo manual
  • Good59.4 AMBIENT TEMP AND 49.3 VENT TEMP
  • FairMissing door for compartment below gauge cluster
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good60.4 AMBIENT TEMP AND 102.2 VENT TEMP
  • PoorInter light not working
  • Good
  • Good
  • FairLeft armrest is ripped
  • FairSeat suspension is worn and loose
  • Good
  • FairWindshield wipers washer not working
engine
620
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDIRTY
  • GoodRed
  • FairBoth front motor mounts rubber are worn and have some movement
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
300
  • No
  • YesNormal for hours
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • All
  • Good
  • Good
hydraulics
620
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairBoth cylinders are wet both rods have minor scuffing (functional)
blade
420
  • Good
  • Good
  • Good
  • FairAll pins have some movement ( Functional)
  • Good
  • FairSome movement from blade to trunnion (functional)
final drives
400
  • Good
  • Good
  • Good
  • Good
undercarriage
800
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersGood
Cannon / Track AdjusterGood
Carrier RollersGood
Equalizer BarSome movement
Pins & Bushings (External)Good
Pins & Bushings (Internal)Good
SegmentsGood
Track Shoes Width / TypeFair. Trackpad are thin and multiple pad or cracked or missing pieces
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front5.965.96
Links4.104.10
Pins & Bushings (External)2.242.24
Track Roller 1GuardGuard
Track Roller 2GuardGuard
Track Roller 3GuardGuard
Track Roller 4GuardGuard
Track Roller 5GuardGuard
Track Roller 6GuardGuard
Track Roller 7GuardGuard
Track Roller 8GuardGuard
Track Shoe Grouser Height.84.84
ripper / grapple / winch
230
  • FairBoth end ripper pockets have been cut off
  • Good
  • FairPins from table to rear frame have moderate movement
  • FairRight side cylinder is leaking
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering