Quick Search

Caterpillar D5G LGP

Caterpillar D5G LGP

Price
US$ 68,250
Year
2006
Working hours
4,638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT CAT
Bridgeport, TX
+1 7262167607
Show phone number
Basic information
BrandCaterpillar D5G LGP
CategoryCrawler dozers
Serial NumberRKG02190
Unit NumberRKG02190T
Catalog Number10040047
Year2006
Hours4,638 h
CountryUnited States
LocationBridgeport, United States
Pricing
Price Excluding Tax68,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BLADE, PATBLADE, PAT
DIFF STEERDIFF STEER
SWEEPSSWEEPS
Additional informationLGP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
820
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFaded.
  • FairMinor scratches, dent right rear rops cover.
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairExpired.
gauges, operator station, console
640
  • Good
  • Good
  • Good
  • Good
  • FairLoose.
  • Good
  • Good
  • FairSmall holes.
  • FairWear.
  • FairNeed new blades & left cab door needs new arm.
engine
110
  • No
  • No
  • NoCoolant level low.
  • No
  • No
  • No
  • N
  • L
  • FairLevel low.
  • Good
cooling system
120
  • Yes
  • Coolant level low, no visible leaks noticed.
  • Fair
  • Fair
  • Good
electrical, starting and charging system
401
  • Good
  • Good
  • Good
  • Good
  • PoorAll inop, right front loose.
transmission
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
510
  • No
  • Good
  • Good
  • FairMinor slack.
  • Good
  • Good
  • Good
blade
040
  • FairMinor slack on all pins - shims remain.
  • FairWear @ 50%.
  • FairMinor dings.
  • Fair
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number1080948
SegmentsBoth fair.
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Bushings2.232.236464
Carrier Rollers5.855.874845
Idlers Front0.750.754545
Links445151
Shoe Width2626
Track Roller 10.580.583333
Track Roller 20.580.583333
Track Roller 30.580.583333
Track Roller 40.580.583333
Track Roller 50.580.583333
Track Roller 60.580.583333
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Faded paint & sheet metal ok, minor dent right rear corner.
  • Operator station ok, cold a/c, headliner coming off, small holes in seat, need new wiper blades & one new arm, missing right wiper motor cover, torn boot on throttle control, lights inop all other systems operate o k.
  • Blade link pins @ 60% good, shims remain.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering