Quick Search

Caterpillar D5

Caterpillar D5

Year
2020
Working hours
389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

KELLY TRACTOR CO.
FL
+1 305 423 0053
Show phone number
Basic information
BrandCaterpillar D5
CategoryCrawler dozers
Serial NumberZ6A00408
Unit NumberEQ0096341
Catalog Number4859187
Year2020
Hours389 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
Additional informationPROTECTION, CYLINDER ROD
GUARD GUIDING, CENTER, S1/ABR
JOYSTICK, ARO/GRADE, VPAT
AIR FILTER, CAB
GRAB HANDLES, LGP, VPAT
FUEL TANK, BASIC
FAN, STANDARD
RADIATOR, STANDARD HRC
FINAL DRIVE, LGP, 85"
DRAWBAR
BULLDOZER PACKAGE, LGP, VPAT
RIPPER CONTROL PACKAGE
AIR CLEANER, STANDARD
UNDERCARRIAGE, LGP, S1/ABR
BASIC AR VPAT HRC
STANDARD DUTY PACKAGE
CAB PRM
FLOOR, CAB, PREMIUM
BATTERY, STANDARD PACKAGE
COVER, FUEL TK GRD, BASIC
DOZER CTL, ARO/GRADE, LGP VPAT
ARO INSTALLATION
GUARD, HEAVY DUTY PKG, VPAT
REGIONAL PACKAGE AM-N
LUBRICANT
HYDRAULIC OIL, STANDARD
SEAT, HEATED & VENTILATED
LIGHTS, 6, LED, VPAT
AC QUICK DISC
ENGINE
PROD LINK, PLE643/PLE743 RADIO
REAR CAMERA
TRACK, 33", ES, LGP, S1/ABR
PREMIUM CORP RADIO (12V)
BLADE, LGP, VPAT
CLEAN EMISSIONS MODULE / TIER 4 - FINAL
TRANSMISSION AND DRIVE LINE
ENGINE
TC, TD, RETARDER

Online Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering