Quick Search

CAT D4-15LGVI

CAT D4-15LGVI

Year
2021
Working hours
1,369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCAT D4-15LGVI
Foley Equipment Company
CategoryCrawler dozers
Serial NumberJPH00390
Unit Number2CR8263
Catalog Number4909511
Year2021
Hours1,369 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax302,650 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
*****3D INTEGRATED 08/15/23**********3D INTEGRATED 08/15/23*****
TOOLBOX AUX, NONETOOLBOX AUX, NONE
AIR CLEANER, STANDARDAIR CLEANER, STANDARD
COUNTERWEIGHT, REARCOUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLABCOUNTERWEIGHT, REAR SLAB
FAN, DEMANDFAN, DEMAND
HYDRAULIC OIL, STANDARDHYDRAULIC OIL, STANDARD
PREMIUM CORP RADIO (12V)PREMIUM CORP RADIO (12V)
PROTECTION, CYLINDER RODPROTECTION, CYLINDER ROD
GUARD, TRACK GUIDING, CTRGUARD, TRACK GUIDING, CTR
REGIONAL PACKAGE, AM-NREGIONAL PACKAGE, AM-N
PRODUCT LINK, CELLULAR PLE742PRODUCT LINK, CELLULAR PLE742
COLD WEATHER, 120V, PACKAGECOLD WEATHER, 120V, PACKAGE
KIT VISIBILITY, SINGLE CAMERAKIT VISIBILITY, SINGLE CAMERA
PITCH, BLADE, MANUALPITCH, BLADE, MANUAL
PROTECTION PACKAGE, STANDARDPROTECTION PACKAGE, STANDARD
RIPPER READY PACKAGERIPPER READY PACKAGE
STARTER, LOW TEMPERATURESTARTER, LOW TEMPERATURE
UNDERCARRIAGE, HEAVY DUTYUNDERCARRIAGE, HEAVY DUTY
TRACK, 30", ES, LGP, HDTRACK, 30", ES, LGP, HD
BLADE, 145" ARO LGPBLADE, 145" ARO LGP
CONTROL, ARO W/ASSISTCONTROL, ARO W/ASSIST
LIGHTS, 6, LEDLIGHTS, 6, LED
CAB COMFORT PACKAGECAB COMFORT PACKAGE
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
TD520-WNN00367-2282J298XT
MS956-WNN00392-0733J572A2
MS956-WNN00393-1093J542A2
ZEPHYR3-WNN00400-1773J0381Z
ZEPHYR3-WNN00401-1773J0511Z
SNR930-WNN00377-2522J137SQ
MODEM-6239F00772

*****3D INTEGRATED 08/15/23*****
AIR CLEANER, STANDARD
BLADE, 145" ARO LGP
CAB COMFORT PACKAGE
COLD WEATHER, 120V, PACKAGE
CONTROL, ARO W/ASSIST
COUNTERWEIGHT, REAR
COUNTERWEIGHT, REAR SLAB
FAN, DEMAND
GUARD, TRACK GUIDING, CTR
HYDRAULIC OIL, STANDARD
KIT VISIBILITY, SINGLE CAMERA
LIGHTS, 6, LED
Online Owner's Manual
PITCH, BLADE, MANUAL
PREMIUM CORP RADIO (12V)
PRODUCT LINK, CELLULAR PLE742
PROTECTION PACKAGE, STANDARD
PROTECTION, CYLINDER ROD
REGIONAL PACKAGE, AM-N
RIPPER READY PACKAGE
STARTER, LOW TEMPERATURE
TANK FUEL, STANDARD
TRACK, 30", ES, LGP, HD
UNDERCARRIAGE, HEAVY DUTY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering