Quick Search

Caterpillar D3KLGP

Caterpillar D3KLGP

Price
US$ 70,000
Year
2011
Working hours
2,595 h
Email x
Name

My email address:*

My friend's email address:*

Message:

GREGORY POOLE EQUIPMENT CO.
Durham, NC
+1 919 890 4242
Show phone number
Basic information
BrandCaterpillar D3KLGP
CategoryCrawler dozers
Serial NumberLLL00989C
Unit NumberEQ161224
Catalog Number10021222
Year2011
Hours2,595 h
CountryUnited States
LocationDurham, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
DRAWBARDRAWBAR
HYD CONTROLHYD CONTROL
BLADE, PATBLADE, PAT
STEER, JOYSTICKSTEER, JOYSTICK
Additional information2011 USED CAT D3K LGP TRACK TYPE TRACTOR

AIR SUSPENSION SEAT
LGP
BLADE SHAKE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
590
  • Yes
  • No
  • Side panels have small dents at front bottom, cover over lights is dented
  • Good
  • FairBoth rear pans are dented
  • FairHas dents in sheet metal on top right side and both rear bottom areas
  • FairSome have scratches, right side missing
  • FairMissing pin
  • FairRight side cover is bent on top
  • Good
  • Good
  • Good
  • Good
  • FairPaint is dull has scratches and surface rust
  • FairDents in several areas
  • FairBattery access door and left rear door are bent, rear panel has a small dent in top right corner, rear cover is bent on bottom
  • FairStep is bent on left side of c frame
safety items
301
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorNot dated
gauges, operator station, console
731
  • Yes
  • Yes
  • No radio or rear camera
  • FairVent broken
  • Good
  • Good
  • Good
  • Good
  • PoorBlower motor not working
  • Good
  • Good
  • FairRear of back rest torn
  • FairAir ride inop, seat is wobbling from side to side, leaning to left & arm rest(s) loose
  • Good
engine
610
  • No
  • No
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
  • GoodRed
  • Good
  • FairMinor stack cosmetics
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Yes
  • Starts & charges ok
  • Good
  • FairWeak batteries
  • Good
  • Good
  • Good
transmission
510
  • Yes
  • No
  • No
  • Operates well
  • FairWeak detents
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Overall good
  • Good
  • Good
  • Good
brake
200
  • Overall good
  • Good
  • Good
hydraulics
640
  • No
  • Operates well
  • FairRod end bearings have some wear
  • Good
  • Good
  • Good
  • FairRod end bearings have some wear
  • FairHave some wear
  • Good
  • Good
  • Good
  • FairBearings have some wear
blade
250
  • Overall ok
  • FairEars bent
  • FairSome wear
  • Good
  • FairHas wear plates installed
  • FairSome wear
  • Good
  • FairSome wear
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Cannon / Track AdjusterTrack adjusters good
Link / Brand / Part Number260-6740
Notes - UNDERCARRIAGESystemOne U/C
Notes - UNDERCARRIAGE 1Track links and bushings have been noticeably worked on & adjusted in the past
Pins & Bushings (External)Rotating
Pins & Bushings (Internal)Sealed & lubricated
Track Shoes Width / Type25” SG Shoes
Pins & Bushings Turned?NoRotating
Guiding Guard - LeftFairHas wear
Guiding Guard - RightFairHas wear
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front143 mm143 mm5151
Idlers Front23 mm23 mm1717
Links90 mm90 mm4242
Pins & Bushings (External)49 mm49 mm7474
Segments7474
Track Roller 124 mm24 mm5050
Track Roller 223 mm23 mm4646
Track Roller 323 mm23 mm4646
Track Roller 423 mm23 mm4646
Track Roller 524 mm24 mm5050
Track Roller 6GuardGuard
Track Shoe Grouser Height35 mm35 mm4747
final drives
400
  • Overall good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed @ 2596 hrs.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering