Quick Search

CAT D3K2 XL

CAT D3K2 XL

Year
2018
Working hours
1,610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT D3K2 XL
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberKF202400
Unit Number504773
Catalog Number10022973
Year2018
Hours1,610 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax185,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
GUARD,BELLY,HD XLGUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,SALTGUARD,TRK GUIDING,CENTER,SALT
COUNTERWEIGHT, REAR, MULCHERCOUNTERWEIGHT, REAR, MULCHER
HYDRAULICS, 4 VALVE, MULCHERHYDRAULICS, 4 VALVE, MULCHER
GUARD, FRONT, MULCHERGUARD, FRONT, MULCHER
GUARD, RADIATOR, HD, HINGEDGUARD, RADIATOR, HD, HINGED
SCREEN, SIDESCREEN, SIDE
TIRES, 23.1-26 8PR R-1TIRES, 23.1-26 8PR R-1
1610 GD 3/3/231610 GD 3/3/23
2018 CATERPILLAR D3K2 XL DOZER2018 CATERPILLAR D3K2 XL DOZER
6-WAY BLADE6-WAY BLADE
BATTERY,12V,1500CCA /120 AMPBATTERY,12V,1500CCA /120 AMP
CAB,EROPS,AC,HEAT,DEF,MULCHERCAB,EROPS,AC,HEAT,DEF,MULCHER
CLEAN EMISSIONS MODULE TIER 4FICLEAN EMISSIONS MODULE TIER 4FI
CTRL, MP, MULCHERCTRL, MP, MULCHER
D3K2 XL TRAC, MULD3K2 XL TRAC, MUL
D3K2 XL TRACTOR, MULCHERD3K2 XL TRACTOR, MULCHER
DRAWBAR & FRONT PULL DEVICEDRAWBAR & FRONT PULL DEVICE
ENGINE AR-PRIM,C4.4,80 HP,TIER 4ENGINE AR-PRIM,C4.4,80 HP,TIER 4
ENGINE,EPA 4F,EU IV,JAPAN 2014ENGINE,EPA 4F,EU IV,JAPAN 2014
HEAD AR-MULCHINGHEAD AR-MULCHING
HEATER, ENGINE COOLANT (120V)HEATER, ENGINE COOLANT (120V)
LCD MONITOR W/EMS, FLOOR MATLCD MONITOR W/EMS, FLOOR MAT
LIGHTS,6 HALOGEN, WORK & DOMELIGHTS,6 HALOGEN, WORK & DOME
MULCHER ARRANGEMENT RM800119MULCHER ARRANGEMENT RM800119
ONE SPD F1-R1 VAR, ECO MODEONE SPD F1-R1 VAR, ECO MODE
PRODUCT LINK, CELLULAR PL641PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM AM/FMRADIO PREMIUM AM/FM
SEAT CLOTH ,AIR SUSPENSIONSEAT CLOTH ,AIR SUSPENSION
SLOPE INDICATE/ASSISTSLOPE INDICATE/ASSIST
STARTING AID, ETHERSTARTING AID, ETHER
TRACTION CONTROL,AUTOMATICTRACTION CONTROL,AUTOMATIC
AS IS / AS RECEIVEDAS IS / AS RECEIVED
SOUND SUPPRESSION, OMISSIONSOUND SUPPRESSION, OMISSION
UNDERCARRIAGE, SALTUNDERCARRIAGE, SALT
SCREEN, REAR, CABSCREEN, REAR, CAB
TRACK, 16", MS, SALTTRACK, 16", MS, SALT
SWEEPS, FRONTSWEEPS, FRONT
SWEEPS, REARSWEEPS, REAR
GUARD GP, REARGUARD GP, REAR
Additional information1610 GD 3/3/23
2018 CATERPILLAR D3K2 XL DOZER
6-WAY BLADE
AS IS / AS RECEIVED
BATTERY,12V,1500CCA /120 AMP
CAB,EROPS,AC,HEAT,DEF,MULCHER
CLEAN EMISSIONS MODULE TIER 4FI
COUNTERWEIGHT, REAR, MULCHER
CTRL, MP, MULCHER
D3K2 XL TRAC, MUL
D3K2 XL TRACTOR, MULCHER
DRAWBAR & FRONT PULL DEVICE
ENGINE AR-PRIM,C4.4,80 HP,TIER 4
ENGINE,EPA 4F,EU IV,JAPAN 2014
GUARD GP, REAR
GUARD, FRONT, MULCHER
GUARD, RADIATOR, HD, HINGED
GUARD,BELLY,HD XL
GUARD,TRK GUIDING,CENTER,SALT
HEAD AR-MULCHING
HEATER, ENGINE COOLANT (120V)
HYDRAULICS, 4 VALVE, MULCHER
LCD MONITOR W/EMS, FLOOR MAT
LIGHTS,6 HALOGEN, WORK & DOME
MULCHER ARRANGEMENT RM800119
ONE SPD F1-R1 VAR, ECO MODE
Online Owner's Manual
PRODUCT LINK, CELLULAR PL641
RADIO PREMIUM AM/FM
SCREEN, REAR, CAB
SCREEN, SIDE
SEAT CLOTH ,AIR SUSPENSION
SLOPE INDICATE/ASSIST
SOUND SUPPRESSION, OMISSION
STARTING AID, ETHER
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 16", MS, SALT
TRACTION CONTROL,AUTOMATIC
TRAVEL ALARM, REARVIEW MIRROR
UNDERCARRIAGE, SALT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
7121
  • Yes
  • Good
  • Fair
  • FairAc. Condenser cover damaged, rear side doors damage
  • Good
  • Fair
  • FairPull pin missing
  • FairSide door bent, ls. Door linkage bent, side cover bolts missing
  • Fair
  • Good
  • FairHose guards damage
  • Good
  • Good
  • Fair
  • Good
  • PoorDamage, bolts missing, latch torn
  • FairGouges
  • FairDented, ls. Cover dented
  • FairBent
  • FairLr. Top dented, top of cab supports bent, side window down bar bent
  • Good
safety items
112
  • Yes
  • Yes
  • Yes
  • Poor
  • Poor
  • Good
  • Fair
gauges, operator station, console
554
  • FairMotor noise
  • Good
  • Poor2 outside latches damaged
  • PoorSeveral fault codes present, emission, dpf. Warning lights on
  • Fair
  • Good
  • PoorFront, 2 side doors plexiglass scratched
  • Fair
  • Fair
  • Good
  • Fair
  • Good
  • Good
  • Poor2 side doors wipers missing, front torn
engine
512
  • No
  • No
  • Yes
  • No
  • YesOily belly pan
  • No
  • Normal
  • Normal
  • PoorDirt element
  • GoodRed
  • Good
  • PoorExhaust pipe damage
  • Good
  • Good
  • FairSeveral fault codes, warning lights, emission, dpf..
  • Good
cooling system
620
  • No
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • YesEmission, dpf. Fault codes present
  • Good
  • Good
  • Good
  • FairCorrosion
  • FairLf. Flood not operational, front guard damage, rear light not operational
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
730
  • No
  • Good
  • Good
  • FairMulcher hoses frayed
  • Good
  • Good
  • FairBlade mounting bolts are loose
  • Good
  • FairMulcher not installed on machine
  • Good
  • Good
blade
090
  • Model hm518. Serial rm800119 tips are poor worn, skid plates are poor worn, top cross bracket bent, rs. Cyl. Oil leaks, other seal dried out, drive motor mounting oil leaks, ther compartment oily, hyd. Gage guard bent
  • Blade mounting bolts are all loose
  • FairCracked
  • FairMounting shims out of position
  • FairWorn
  • FairEnds worn
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link / Brand / Part Number6y0936
Track Shoes Width / Type16`` wide
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front812
Idlers Front4848
Links1816
Pins & Bushings (External)2020
Track Roller 11416
Track Roller 246
Track Roller 388
Track Roller 488
Track Roller 51212
Track Shoe Grouser Height6061
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine starts and is operational
  • Fault codes present emission, dpf. Warning lights on
  • Blade mounting bolts are all loose
  • Mulcher is not installed on machine
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering