Quick Search

CAT D3K2 LGPML

CAT D3K2 LGPML

Year
2020
Working hours
1,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT D3K2 LGPML
WAGNER EQUIPMENT CO.
CategoryCrawler dozers
Serial NumberKL207742
Unit Number500007
Catalog Number4890563
Year2020
Hours1,068 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax175,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information12V,1500 CCA BATTERY,120 AMP SYS
2021 CATERPILLAR D3KR LPG DOZER
472/06/13/22
8/5/24 BM
AS IS / AS RECEIVED
CAB, ROPS, AC, HEAT, DEFROST,
CONSIGNMENT / GARBIN, K.
CONTROL, BASIC, CAMERA
COUNTERWEIGHT, REAR, MULCHER
D3K2 LGP TRACTOR MULCHER
ECO MODE, ACCUGRADE,READY
ENGINE, EPA 4F, EU IV, MLIT 5
ENGINE,C4.4, 80HP, TIER 4 FINAL
FAN, REVERSING
FLOOR MAT,TRAVEL,ALARM,RV MIRROR
FORESTRY TRACK DOZER SET-UP
GUARD GP, REAR
GUARD, BELLY, HD, LGP
GUARD, FRONT, MULCHER
GUARD, RADIATOR, HD, HINGED
GUARD, TRK, CENTER, SALT
HEATER, ENGINE COOLANT
HYDRAULICS 4 VALVE, MULCHER
LCD LARGE DISPLAY MONITOR W/EMS
LIGHTS, 6 HALOGEN
MULCHER ARRANGEMENT
Online Owner's Manual
PILOTED W/SEAT MOUNTED JOYSTICKS
PRODUCT LINK, CELLULAR, PLE642
RADIO PREMIUM
SCREEN, REAR, CAB
SCREEN, SIDE
SEAT,CLOTH,SUSPENSION W/3" BELT
SWEEPS, FRONT
SWEEPS, REAR
TRACK, 635MM(25"), MS. SALT
TRACTION CONTROL-AUTO, DRAWBAR
TRANSMISSION,HYDROSTATIC, 1 SPD
UNDERCARRIAGE, SALT
WASHER/WIPERS, 12V PWR PORTS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
700
  • No
  • Good clean lol hour machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Call safety items are in place and it working order
  • Good
  • Good
gauges, operator station, console
810
  • Yes
  • No
  • Yes
  • Operator station is very clean and everything works as it should
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMissing left and right door windshield wiper arms
engine
200
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No leaks. Machine is throwing a DEF tank service code, field service has been out and diagnosed the problem as a bad sensor and is replacing it under warranty
  • Normal
  • Good
  • Good
cooling system
500
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • All lights work
  • Good
  • Good
  • Good
  • Good
transmission
200
  • No
  • Good
  • Good
hydraulics
100
  • No leaks
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
final drives
  • No leaks
comments, misc. repairs, general remarks
  • Super clean almost new machine.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering