Quick Search

Caterpillar D3 XL

Caterpillar D3 XL

Year
2022
Working hours
594 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
Basic information
BrandCaterpillar D3 XL
CategoryCrawler dozers
Serial NumberXKW01995
Unit NumberBCP00672
Catalog Number4869683
Year2022
Hours594 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax199,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
WINDOW, REAR, STANDARDWINDOW, REAR, STANDARD
FAN, STANDARDFAN, STANDARD
HEATER, ENGINE COOLANT (120V)HEATER, ENGINE COOLANT (120V)
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LIGHTS, 6LIGHTS, 6
SEAT, CLOTHSEAT, CLOTH
STANDARD RADIO (12V)STANDARD RADIO (12V)
RipperRipper
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
PROD LINK, PLE643/PLE743 RADIOPROD LINK, PLE643/PLE743 RADIO
ARO W/ASSISTARO W/ASSIST
AIR CLEANER W/PRECLEANERAIR CLEANER W/PRECLEANER
CAB, ROPS, HEATER & A/CCAB, ROPS, HEATER & A/C
CONTROL, PITCHCONTROL, PITCH
COOLER, STANDARDCOOLER, STANDARD
ENGINE, CAT C3.6ENGINE, CAT C3.6
GRILL, RADIATORGRILL, RADIATOR
GUARD GP, REAR OMISSIONGUARD GP, REAR OMISSION
GUARD, TRACK ROLLER, FULL,SALTGUARD, TRACK ROLLER, FULL,SALT
HYDRAULICS, 4 VALVE, PUMP STDHYDRAULICS, 4 VALVE, PUMP STD
PACKING, LAST MILE PROGRAMPACKING, LAST MILE PROGRAM
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
SOUND SUPPRESSION, OMISSIONSOUND SUPPRESSION, OMISSION
TENSIONER, EROPS, ACTENSIONER, EROPS, AC
TRACK, 20", MS, SALTTRACK, 20", MS, SALT
UNDERCARRIAGE, SALTUNDERCARRIAGE, SALT
LANE 3 ORDERLANE 3 ORDER
GUARD, BELLY, HDGUARD, BELLY, HD
COUNTERWEIGHT, FRONTCOUNTERWEIGHT, FRONT
BLADE, 109.5", ACCUGRADEBLADE, 109.5", ACCUGRADE
PRICED 04/22/22 KRPRICED 04/22/22 KR
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering