Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Dozers
Crawler dozers
Caterpillar
Quick Search
Contact dealer
Caterpillar D10R
2004
36660 Hours
QUINN COMPANY
Brand
Caterpillar D10R
Category
Crawler dozers
Serial Number
AKT00569
Unit Number
CU0000793
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Caterpillar D10R
Home
Construction
Dozers
Crawler dozers
Caterpillar
Caterpillar D10R
Year
2004
Working hours
36,660 h
Print
Add to favorites
‹
›
×
Videos of Caterpillar D10R
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
225,000
QUINN COMPANY
City Of Industry, CA
+1 559 896 4040
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Caterpillar D10R
Category
Crawler dozers
Serial Number
AKT00569
Unit Number
CU0000793
Catalog Number
10033595
Year
2004
Hours
36,660 h
Country
United States
Location
City of Industry, United States
Pricing
Price Excluding Tax
225,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
TRACK, RUBBER BELT
TRACK, RUBBER BELT
Additional information
Brendon DeCampos | Sales Representative
(559) 967-5687 | ... Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
2
2
cleaning required
Yes
s.o.s. taken
Yes
ENGINE TRANSMISSION
notes - general appearance
FAIR
battery box
Good
belly pans
Poor
NONE ON
cab or canopy
Fair
NEEDS SOME WORK
counterweight
Good
FRONT
decals
Poor
fenders
Good
fuel tank
Good
grab irons
Good
hard nose p&b
Good
hood
Good
main frame welds
Good
paint
Fair
radiator grill
Good
sheet metal
Good
steps / ladder
Good
safety items
2
0
1
rops
No
rops certification plate
No
safety decals in place / legible
No
notes - safety items
FAIR
horn
Good
parking brake - safety items
Good
seat belt / date
Poor
OLD DATE
gauges, operator station, console
7
2
7
current o&mm
No
current parts manual
No
current safety manual
No
notes - gauges, operator station, console
FAIR
air conditioner
Poor
INOP
dash console
Good
RED LIGHT FLASHING DASH WITH SOME TAPE OVER LIGHT
door latches / seals
Good
ems panel / warnings
Good
WITH CODES. ENGINE & HYD.
floor boards / mats
Poor
NEEDS NEW.
gauges
Good
glass/mirrors
Poor
FRONT & REAR CRACK
headliner
Fair
heater
Good
interior lights
Poor
INOP
meter replaced / working
Good
monitoring panel / display
Fair
seat cushion / arm rest
Poor
NEEDS NEW SEAT
seat suspension type / condition
Poor
NEEDS SEAT & ARM REST
switches
Good
windshield wipers
Poor
engine
4
4
0
blow by
Yes
compression in radiator
No
epa decal legible
No
fluid levels ok?
No
knocking
No
oil leaks
Yes
FRONT COVER, SEAL PUMP MOUNTING
pre lube system
No
water in oil
No
notes - engine
MISSING GOING UP TO SPEED. NUMDER 11 NOZZLE WITH CODE
oil pressure (h/l/n)
OK
smoke color (b/d/l/w)
OK
air cleaners
Fair
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Fair
fuel injection system
Fair
governor / control
Good
operating condition - engine
Fair
turbocharger / blower
Good
cooling system
7
0
1
folded core radiator
No
leaks - cooling system
Yes
FILLER NECK COLLECTION DIRT.
modular radiator
No
sand blast grid
No
standard radiator
Yes
notes - cooling system
OK FILLER NECK LEAKS WATER
belts / pulleys - cooling system
Poor
BELTS DEEP IN PULLERYS
coolers
Good
fan
Good
fan drive / type
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
2
1
2
active codes
Yes
MANY CODES.
block heater
No
ether aid
No
jump start terminal
No
notes - electrical, starting and charging system
FAIR
alternator
Good
batteries / cables
Good
starter
Poor
LEAKS OIL MOUNTION
wiring
Fair
work lights
Poor
transmission
9
0
3
auto shift
No
hydrostatic
No
leaks - transmission
Yes
MANY LEAKS
multi velocity shift program
No
powershift
Yes
traction control
No
transmission - noisy
No
case
Good
controls - transmission
Good
cooler
Good
lines / fittings - transmission
Poor
LEAKS
operating condition - transmission
Good
pump - transmission
Poor
LEAKS
seals
Poor
LEAKS
temp / pressure gauges
Good
torque converter (stall speed)
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
valves
Good
steering
5
0
0
notes - steering
OK
differential steering controls
Good
steering clutch
Good
steering linkage
Good
steering operating condition
Good
steering valve
Good
brake
2
0
0
holding what gear?
2 & 3 GEARS
notes - brake
OK
parking brake operation
Good
service brake operation
Good
hydraulics
4
2
3
leaks - hydraulics
Yes
control linkage - hydraulics
Fair
hose lines
Good
hydraulic oil filter condition / service hours
Poor
PASS BY
hydraulic valves
Poor
RIPPER VALVE LEAKS OIL
lift cylinders
Good
mounts / yokes
Good
overall operating condition
Fair
pumps
Poor
LEAKS
tank / sight glass / cap
Good
SEE NO OIL
ripper / grapple / winch
6
2
0
notes - ripper / grapple / winch
OK
beam / frame
Good
brackets / studs
Good
control linkage
Good
lines / fittings - ripper / grapple / winch
Fair
pins & bushings
Good
ripper lift cylinder
Fair
LT STARTING TO LEAK
ripper tilt cylinder
Good
shanks / get
Good
undercarriage
4
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link / Brand / Part Number
378-1949
Notes - UNDERCARRIAGE
FRIR
Pivot Shaft
RT SIDE LEAKS OIL
Track Shoes Width / Type
24"
Pins & Bushings Turned?
No
Guiding Guard - Left
Good
Guiding Guard - Right
Good
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
110
85
42
19
Idlers Front
112
112
10
14
Idlers Rear
110
111
0
0
Links
6.75
6.70
66
72
Pins & Bushings (External)
3.55
3.60
61
52
Segments
270
270
65
65
Track Roller 1
135
165
49
75
Track Roller 2
150
145
64
59
Track Roller 3
130
148
44
62
Track Roller 4
145
142
59
58
Track Roller 5
155
172
69
80
Track Roller 6
130
145
44
59
Track Roller 7
180
147
84
61
Track Roller 8
202
249
98
120
Track Shoe Grouser Height
3.50
3.34
10
14
final drives
4
0
0
magnetic plugs removed & checked?
Yes
LT SIDE LEAKS OIL & FINE IN OIL
housings, left
Good
LEAKS OIL SEAL
housings, right
Good
planetaries / differential, left
Good
planetaries / differential, right
Good
comments, misc. repairs, general remarks
comment 1
NO BELLY GUARD ON MACHINE MANY LEAKS TRANSMISSION,HYD,ENGINE ETC.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Caterpillar D10R on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.