Quick Search

Caterpillar D8T

Caterpillar D8T

Price
$854,000
Year
2019
Working hours
350 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Stowers Machinery Corporation
Knoxville, TN
+1 865 384 6543
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberAW400512
Unit NumberAW400512
Catalog Number4541389
Year2019
Hours350 h
CountryUnited States
LocationKnoxville, TN
Pricing
Price Excluding Tax854,000 USD
Tax-
Price Including Tax-
Details
Additional information8 RIPPER, SINGLE SHANK
8SU/U BULLDOZER, BASIC
ALTERNATOR, 150AMP STD
ANTIFREEZE WINDSHIELD WASHER
BASIC ARRANGEMENT
BATTERIES, HEAVY DUTY
BLADE, 8SU W/RK GRD & WEAR PLT
BRAKES, EXTREME SERVICE
CAB AR, SINGLE PANE
CARRIER ROLLERS, SUSPENDED
CYLINDERS, LIFT, BASIC
D8T-21A TRACTOR
ENGINE COOLANT, STD (-37C)
ENGINE, STANDARD
EQUIPPED WITH CAT PRODUCT LINK
FLUIDS, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
FUEL SYSTEM, STANDARD
GRAB HANDLES, PUSH ARM
GUARD, FUEL TANK
GUARDS, BOTTOM, STANDARD
HEATER, ENGINE COOLANT 120V
INSTRUCTION, DOMESTIC
LANE 3 ORDER
LIGHTS, BASIC
PRECLEANER, BASIC
FINAL DRIVES, STANDARD
GAUGE, STANDARD
LINES, SINGLE TILT
MANUAL, ENGLISH
OIL DRAIN, STANDARD
OPERATORS AR, STANDARD
PRODUCT LINK, CELLULAR PLE742
PROTECTION, CYLINDER ROD
RADIO, AM/FM
ROLL ON-ROLL OFF
SEAT, AIR SUSPENSION
TOOTH, SINGLE SHANK RIPPER
UNDERCARRIAGE, HD XL SUSPENDED
ARO, SINGLE TILT
VISIBILITY ARR, BASIC
PUSH ARMS
REAR HYDRAULICS, RIPPER
TRACK, 26" ES, HD XL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering