Caterpillar D8T

Caterpillar D8T

Price
597,467 USD
Year
2017
Working hours
2,339 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC01116
Unit NumberE156184
Catalog NumberCU4744247
Manufacturing Year2017
Hours2,339 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax597,467 USD
Tax-
Price Including Tax-
Details
Additional informationPRODUCT LINK: INCLUDES
BLADE TYPE: SU BLADE
HIGH DRIVE / LOW DRIVE: HIGH
ROPS: ENCLOSED
DIFFERENTIAL STEERING
RIPPER, MS
COMMENTS: PRICING IS BASED ON MACHINES BEING CONFIGURED WITH AN SU BLADE AND MS RIPPER
AIR CONDITIONING
NUMBER OF SHANKS: 2
SINGLE TILT
HEATER
TRACK SHOE WIDTH/TYPE: TRACK, 24" ES, PPR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone