Quick Search

Caterpillar D8T

Caterpillar D8T

CAT Certified
Year
2017
Working hours
5,292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Edgewood, MD
+1 804 823 1272
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial Number0FMC01138
Unit Number22122940
Catalog Number10077305
Year2017
Hours5,292 h
CountryUnited States
LocationEDGEWOOD, United States
Pricing
Price Excluding Tax685,750 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR SUSPENSION SEATAIR SUSPENSION SEAT
BLUETOOTH RADIOBLUETOOTH RADIO
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
BLADE, SEMI UBLADE, SEMI U
DIFF STEERDIFF STEER
DRAWBARDRAWBAR
STEER, JOYSTICKSTEER, JOYSTICK
WINCHWINCH
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
FAIRLEADFAIRLEAD
HYD CONTROLHYD CONTROL
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1522
  • YesExcessive cleaning; extremely soiled
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeft engine door bent inwards
  • FairSlightly bent due to bent handrails
  • Good
  • PoorBroken or bent on both sides of machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSlightly bent
  • Good
  • Good
  • Good
safety items
302
  • Yes
  • Yes
  • NoMissing high voltage lines decals
  • PoorInoperable
  • N/A
  • Good
  • Good
  • N/A
  • Good
  • PoorExpired and inoperable
gauges, operator station, console
1313
  • Yes
  • No
  • Yes
  • PoorA/C not cold
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorGlass on both doors broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAm/fm bluetooth
  • FairBackrest detached from seat frame
  • GoodAir ride
  • Good
  • PoorMissing left lower wiper
engine
522
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Harness laying on valve cover; missing bolt for mounting bracket
  • N
  • N/A
  • FairPrimary engine filter dirty
  • PoorClear; looks like water
  • Good
  • PoorLeak at header/manifold; missing 3 studs (broken)
  • Good
  • Good
  • Good
  • FairExhaust leak
  • Good
emissions
002
  • YesExhaust leak at header
  • 82%
  • PoorRegen disabled due to low temperature
  • PoorNot noted; machine will not regen
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • “Coolant” in machine is clear; possibly water
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
430
  • Yes
  • Yes
  • Yes
  • Yes
  • FairCorrosion and rust at terminals
  • FairLight corrosion; covered in material
  • Good
  • Good
  • Good
  • Good
  • FairLower left rear work light inoperable
transmission
1300
  • Yes
  • No
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
1000
  • No
  • N/A
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1300
  • Protruding bolts on pin keeper
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
1100
  • Top fairlead roller blown bearings
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE90%
Notes - UNDERCARRIAGE 1Not capable of taking proper undercarriage wear measurements
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Yes
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machines appears to have never received grease while out on rent
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering