Quick Search

Caterpillar D8T

Caterpillar D8T

Price
$649,850
Year
2018
Working hours
576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Summerville, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC01507
Unit NumberPG000726
Catalog Number4813240
Year2018
Hours576 h
CountryUnited States
LocationSummerville, SC
Pricing
Price Excluding Tax649,850 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
WINCHWINCH
DIFF STEERDIFF STEER
BLADE, DUAL TILTBLADE, DUAL TILT
STEER, LEVERSTEER, LEVER
SCREENSSCREENS
Additional informationQualifies for CAT Certified Used (CCU).

Unit includes Winch

REMAINDER WARRANTY: 48mo/5000hr PREMIER EPP WARRANTY TILL MAY 2022

AIR SUSPENSION SEAT
BLUETOOTH RADIO
CLEAN EMISSIONS MODULE TIER 4 - FINAL
PA140VS WINCH, VARIABLE SPEED
GUARD, FAN DEBRIS
DRAINS, ECOLOGY, POWERTRAIN
CARRIER ROLLERS, SUSPENDED
OIL CHANGE SYSTEM, HIGH SPEED
CAB, SINGLE PANE
UNDERCARRIAGE, PPR
CTRL, BAS SING TIL
GUARDS, BOTTOM, SEALED
HEAT, ENG COOL, 120V
CAMERA,SNGL VISION
FAN,REV, SNGL TILT
SEAT, AIR SUSP
TRACK, 26" ES, PPR
BRAKES, HEAVY DUTY
FUEL SYSTEM, STD
RADIATOR, DEBRIS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINDER: 48mo/5000hr PREMIER EPP WARRANTY TILL MAY 2022
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • Good
  • Good
  • GoodCAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR RIDE
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • THERE ARE NO LOW OIL PRESSURE WARNINGS PRESENT FOR THE ENGINE OR HYDRAUICS.
  • NONE
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Good
  • Good
  • FairIS INSTALLED BUT IS NOT REPORTING
  • Good
  • Good
  • Good
transmission
1100
  • No
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
500
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
400
  • No
  • Good
  • Good
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Notes - UNDERCARRIAGECOMPLETE U/C IS IN LIKE NEW CONDITION
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
emissions
100
  • No
  • Good
ripper / grapple / winch
900
  • PACCAR MODEL PA140-3167 INSTALLED. S/N 1702002
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering