Quick Search

Caterpillar D8T AW

Caterpillar D8T AW

Price
US$ 657,640
Year
2018
Working hours
2,068 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCaterpillar D8T AW
CategoryCrawler dozers
Serial NumberFMC01704
Unit Number455301
Catalog Number4557870
Year2018
Hours2,068 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax657,640 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationOPERATORS AR, STANDARD
CONTROL, BASIC, SINGLE TILT
BRAKES, BASIC
RADIATOR, 6.35 FPI, DEBRIS
FINAL DRIVES, STANDARD
ALTERNATOR, 150AMP, BASIC
CYLINDERS, LIFT, BASIC
CARRIER ROLLERS, SUS, ARCTIC
LIGHTS, PREMIUM, REAR SCREEN
FAN, REVERSING, SINGLE TILT
HYDRAULICS, WINCH
8A BULLDOZER
BLADE, 8A
GAUGE, STANDARD
TRACK, 24" ES, HD XL
UNDERCARRIAGE,HD XL SUS ARCTIC
BATTERIES, HEAVY DUTY
ENGINE COOLANT, STD (-37C)
FLUIDS, STANDARD
ENGINE, BASIC
PRICE UPDATE 3/29/22 VIA FIXASKP
HEATER, ENGINE COOLANT (120V)
PA140VS WINCH, VARIABLE SPEED
FUEL SYSTEM, STANDARD
GUARDS, BOTTOM, STANDARD
VISIBILITY AR, BASIC
PRECLEANER, BASIC
GUARD, FAN DEBRIS
PREMIUM CORP RADIO (12V)
BASIC ARRANGEMENT
FAN SPEED, LOW, COLD WEATHER
CAB, SINGLE PANE GLASS
PRODUCT LINK, CELLULAR PL641
SEAT, AIR SUSPENSION
FILM, AFTERTREATMENT, ENGLISH
SCREEN, REAR
OIL CHANGE SYSTEM, HIGH SPEED
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Yes
  • Good
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairNormal use
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
300
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
400
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
final drives
400
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • All photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering