Quick Search

Caterpillar D8T

Caterpillar D8T

CAT Certified
Year
2018
Working hours
3,023 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCaterpillar D8T
CategoryCrawler dozers
Serial NumberFMC01441
Unit NumberE186567
Catalog Number10081483
Year2018
Hours3,023 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax699,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Diff SteerDiff Steer
Engine EnclosuresEngine Enclosures
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Radio - BluetoothRadio - Bluetooth
Steering Type - JoystickSteering Type - Joystick
Ripper - Multi-ShankRipper - Multi-Shank
Blade Type - SUBlade Type - SU
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • No
  • No
  • Good
  • Good
  • Good
  • FairDecals are scratchedand starting to peel.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good1/21
gauges, operator station, console
1600
  • Yes
  • No
  • NoNo manual
  • GoodVent temperature 39°. Ambient temperature 74°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodVent temperature 124° Ambient temperature 72°
  • Good
  • Good
  • GoodCat am/fm Bluetooth
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • YesCord behind the seat
  • YesWith canister
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Good
  • Good
  • Good
  • Good
brake
200
  • Good
  • Good
hydraulics
900
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
800
  • Good
  • GoodCorner bits and hardware are in the cab ( Remove corner bits from cab and turn them up on blade )
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper / grapple / winch
500
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
500
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Bottom RollersGood
Link / Brand / Part Number8E4514
Guiding Guard - LeftGood
Guiding Guard - RightGood
Track Frame - LeftGood
Track Frame - RightGood
Idlers Front.82.84812
Idlers Rear.84.841212
Links5.825.821616
Pins & Bushings (External)3.03.04242
Segments9.249.222225
Track Roller 1.62.6277
Track Roller 2.62.6077
Track Roller 3.70.7044
Track Roller 4.70.7246
Track Roller 5.72.7266
Track Roller 6.70.7044
Track Roller 7.60.6055
Track Roller 8.62.6277
Track Shoe Grouser Height3.043.041313
final drives
400
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering